(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Flat Bar Whole Hardening

Flat Bar Whole Hardening

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
  • From :
    ฿ 360.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TB-18
TB-24
TB-30
TB-36
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Overall Length
(mm)
Mass
(g)
Size a
(mm)
Size b
(mm)
Trusco Code

฿ 360.00

BARS 1 Piece(s) 1 Day(s) 445 860 25 27 284-9089

฿ 502.00

BARS 1 Piece(s) 1 Day(s) 610 1560 26 35 284-9097

฿ 743.00

BARS 1 Piece(s) Same day 760 1830 30 35 284-9101

฿ 829.00

BARS 1 Piece(s) Same day 920 2220 30 35 284-9119

Basic Specifications

  • Product Type
    Bar
  • Size c(mm)
    105.5
  • Application
    For nail removal, leveling, and stripping work.
  • Material
    Medium Carbon Steel
  • Features 1
    Can also be used for levering and removing nails.
  • Features 2
    It is fully hardened and powerful.

Product Description

[Features]
· Can also be used for levering and removing nails.
· It is fully hardened and powerful.
[Applications]
· For nail removal, leveling, and stripping work.

Part Number
TB-18
TB-24
TB-30
TB-36
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Overall Length
(mm)
Mass
(g)
Size a
(mm)
Size b
(mm)
Trusco Code

฿ 360.00

BARS 1 Piece(s) 1 Day(s) 445 860 25 27 284-9089

฿ 502.00

BARS 1 Piece(s) 1 Day(s) 610 1560 26 35 284-9097

฿ 743.00

BARS 1 Piece(s) Same day 760 1830 30 35 284-9101

฿ 829.00

BARS 1 Piece(s) Same day 920 2220 30 35 284-9119

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Can also be used as a lever and nail removal work.
●Powerful with whole quenching.

Usage

●For Nail removal, lever and peeling work.

Specification

●C(mm):105.5

Materials

●Medium Carbon Steel