1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Household Scissors, L Type

STATIONERY SUPPLIES

Household Scissors, L Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 687.49/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Features

●Stainless steel blade with grip process finish that do not slip on vinyl, etc.

Specification

●Blade Length(mm):55
●Blade Thickness(mm):2.5
●Total Length(mm):172
●SPQ(piece):10

Materials

●Grip: ABS Resin
●Shaft(crimped part): Stainless Steel(SUS430) + Brass(nickel plate)
●Blade Part: Stainless Steel(SUS420 J2)
Part Number
112B
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 687.49

STATIONERY SUPPLIES 1 Piece(s) 10 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 112B in the Household Scissors, L Type series.