- Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Specifications of D-58
-
- Product Type
- Lever/bent rod
-
- Overall Length(mm)
- 1150
-
- Blade Width(mm)
- 90
-
- Mass(g)
- 1750
-
- Trusco Code
- 409-1442
-
- Application
- Slag removal work during fusion. Deburring work. Paint and rust remover.
-
- Material
- Carbon Steel for Mechanical Structure
-
- Features 1
- The long pipe and V-type scraper part are ideal for scraping slag at the time of melting.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 1,763.00
|
LEVERS BENDER HANDLES
|
1 Piece(s)
|
|
10 Day(s)
|
Basic Specifications
-
- Product Type
- Lever/bent rod
-
- Overall Length(mm)
- 1150
-
- Blade Width(mm)
- 90
-
- Mass(g)
- 1750
-
- Trusco Code
- 409-1442
-
- Application
- Slag removal work during fusion. Deburring work. Paint and rust remover.
-
- Material
- Carbon Steel for Mechanical Structure
-
- Features 1
- The long pipe and V-type scraper part are ideal for scraping slag at the time of melting.
Product Description
[Features]
· The long pipe and V-type scraper are ideal for removing icicle-shaped slag during thermal cutting.
[Applications]
· Slag removal after welding.
· Deburring work.
· Paint and rust removal.
Specifications of D-58
-
- Product Type
- Lever/bent rod
-
- Overall Length(mm)
- 1150
-
- Blade Width(mm)
- 90
-
- Mass(g)
- 1750
-
- Trusco Code
- 409-1442
-
- Application
- Slag removal work during fusion. Deburring work. Paint and rust remover.
-
- Material
- Carbon Steel for Mechanical Structure
-
- Features 1
- The long pipe and V-type scraper part are ideal for scraping slag at the time of melting.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 1,763.00
|
LEVERS BENDER HANDLES
|
1 Piece(s)
|
|
10 Day(s)
|
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Product Specifications
Features
●Long pipe and V-type scraper section are optimum for scraping slag during melting.Usage
●Slag removal work at the time of melting stag.
●Burring Works.
●Paint and rust remover.Specification
●Blade Width(mm):90
●Total Length(mm):1150
●SPQ(piece):6Materials
●Carbon Steel for Mechanical Structures
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?