(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Board Lever

Board Lever

You can add up to 6 items to the comparison list.

Loading...

Details

Specifications of D-36

  • Product Type
    Lever/bent rod
  • Overall Length(mm)
    250
  • Blade Width(mm)
    120
  • Mass(g)
    540
  • Trusco Code
    409-1434
  • Application
    For lift-up work during board construction.
  • Material
    Carbon Steel for Mechanical Structure
  • Features 1
    Wide width lever for easy board placing.
  • Features 2
    Maximum 35 mm lift up is possible.
Part Number
D-36
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 737.00

MKB LEVERS BENDER HANDLES 1 Piece(s) 31 Day(s)

Basic Specifications

  • Product Type
    Lever/bent rod
  • Overall Length(mm)
    250
  • Blade Width(mm)
    120
  • Mass(g)
    540
  • Trusco Code
    409-1434
  • Application
    For lift-up work during board construction.
  • Material
    Carbon Steel for Mechanical Structure
  • Features 1
    Wide width lever for easy board placing.
  • Features 2
    Maximum 35 mm lift up is possible.

Specifications of D-36

  • Product Type
    Lever/bent rod
  • Overall Length(mm)
    250
  • Blade Width(mm)
    120
  • Mass(g)
    540
  • Trusco Code
    409-1434
  • Application
    For lift-up work during board construction.
  • Material
    Carbon Steel for Mechanical Structure
  • Features 1
    Wide width lever for easy board placing.
  • Features 2
    Maximum 35 mm lift up is possible.
Part Number
D-36
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 737.00

MKB LEVERS BENDER HANDLES 1 Piece(s) 31 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Up to 35mm lift-up is possible.

Usage

●For lifting work at board construction.

Specification

●Blade Width(mm):120
●Total Length(mm):250
●SPQ(piece):6

Materials

●Carbon Steel for Mechanical Structures