- Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
High Power Universal Scissors
Specifications of PMU240
-
- Product Type
- Nail puller
-
- Overall Length
- 240
-
- Blade thickness(mm)
- 4.5
-
- Trusco Code
- 309-6220
-
- Material : Blade
- Special Steel
-
- Features 1
- Can cut at approximately half power using a lever mechanism which uses gears.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 2,213.00
|
LEVERGED ALL PURPOSE SNIP
|
1 Piece(s)
|
|
1 Day(s)
|
Basic Specifications
-
- Product Type
- Nail puller
-
- Overall Length
- 240
-
- Blade thickness(mm)
- 4.5
-
- Trusco Code
- 309-6220
-
- Material : Blade
- Special Steel
-
- Features 1
- Can cut at approximately half power using a lever mechanism which uses gears.
Product Description
[Features]
・ A booster mechanism that uses gears enables cutting with half the force of conventional products
[Applications]
・ It is possible to cut various plates such as C bar, field edge, field edge receiver, tin plate, lath, etc.
Specifications of PMU240
-
- Product Type
- Nail puller
-
- Overall Length
- 240
-
- Blade thickness(mm)
- 4.5
-
- Trusco Code
- 309-6220
-
- Material : Blade
- Special Steel
-
- Features 1
- Can cut at approximately half power using a lever mechanism which uses gears.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 2,213.00
|
LEVERGED ALL PURPOSE SNIP
|
1 Piece(s)
|
|
1 Day(s)
|
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Product Specifications
Features
●By adopting boosting mechanism with gears applied, it can cut with about half the force.Specification
●Blade Length(mm):40
●Blade Thickness(mm):4.5
●Total Length(mm):240
●SPQ(piece):10
●Cutting Performance(stainless steel plate): 1mm or less
●Cutting Performance(tin): 1.2mm or lessMaterials
●Blade Part: Special Steel
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?