(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Rasha Scissors

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 2,986.56 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
7205
7250
7280
7300
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Overall Length Trusco Code

฿ 4,037.00

KAI SCISSORS 1 Piece(s) 11 Day(s) 205 395-3238

฿ 4,124.00

KAI SCISSORS 1 Piece(s) 31 Day(s) 250 323-1887

฿ 2,986.56

KAI SCISSORS 1 Piece(s) 31 Day(s) 280 323-1895

฿ 3,404.59

KAI CUTTER 1 Piece(s) 31 Day(s) 300 395-3246

Basic Specifications

  • Product Type
    Nail puller
  • Blade Thickness(mm)
    4 (Base material)
  • Material
    Blade: Molybdenum Vanadium Stainless steel Blade: Beads blasting
  • Features 1
    The thread is a special type that does not loosen.
  • Features 2
    Smoothly cuts fabrics ranging from thick to thin cloths.

Product Description

[Features]
· The thread is a special type that does not loosen.
· Smoothly cuts fabrics ranging from thick to thin cloths.

Part Number
7205
7250
7280
7300
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Overall Length Trusco Code

฿ 4,037.00

KAI SCISSORS 1 Piece(s) 11 Day(s) 205 395-3238

฿ 4,124.00

KAI SCISSORS 1 Piece(s) 31 Day(s) 250 323-1887

฿ 2,986.56

KAI SCISSORS 1 Piece(s) 31 Day(s) 280 323-1895

฿ 3,404.59

KAI CUTTER 1 Piece(s) 31 Day(s) 300 395-3246

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Special screws that does not loosen are used on the threaded parts.

Specification

●Blade Thickness(mm):4(base material)
●SPQ(piece):5

Materials

●Blade Part: Molybdenum Vanadium Stainless Steel
●Grip: Olefinic Elastomer Resin