(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

S Ball

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 577.16 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
00438
00569
00571
00657
00658
00659
00683
00684
01720
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Total Length
(mm)
Mass
(g)
Trusco Code

฿ 755.36

DOG BARS 1 Piece(s) 5 Day(s) 250 280 411-5198

฿ 828.72

BARS 1 Piece(s) 12 Day(s) 300 410 411-5295

฿ 802.22

DOG BARS 1 Piece(s) 5 Day(s) 280 360 411-5309

฿ 577.16

DOG BARS 1 Piece(s) 5 Day(s) 160 90 411-5317

฿ 648.55

DOG BARS 1 Piece(s) 5 Day(s) 210 180 411-5325

฿ 920.52

DOG BARS 1 Piece(s) 5 Day(s) 333 460 411-5333

฿ 617.82

DOG BARS 1 Piece(s) 5 Day(s) 180 130 411-5341

฿ 997.51

DOG BARS 1 Piece(s) 5 Day(s) 360 590 411-5350

฿ 1,105.98

BARS 1 Piece(s) 12 Day(s) 390 650 411-5431

Basic Specifications

  • Product Model
    Crow bar
  • Intended Use
    For nail removal and lever operations.
  • Material
    Carbon Steel
  • Features 1
    The tail part is thin, enabling nails to be pulled out easily.

Product Description

[Features]
· The thin tail makes it easy to remove nails.
[Applications]
· For nail removal and lever work.

Part Number
00438
00569
00571
00657
00658
00659
00683
00684
01720
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Total Length
(mm)
Mass
(g)
Trusco Code

฿ 755.36

DOG BARS 1 Piece(s) 5 Day(s) 250 280 411-5198

฿ 828.72

BARS 1 Piece(s) 12 Day(s) 300 410 411-5295

฿ 802.22

DOG BARS 1 Piece(s) 5 Day(s) 280 360 411-5309

฿ 577.16

DOG BARS 1 Piece(s) 5 Day(s) 160 90 411-5317

฿ 648.55

DOG BARS 1 Piece(s) 5 Day(s) 210 180 411-5325

฿ 920.52

DOG BARS 1 Piece(s) 5 Day(s) 333 460 411-5333

฿ 617.82

DOG BARS 1 Piece(s) 5 Day(s) 180 130 411-5341

฿ 997.51

DOG BARS 1 Piece(s) 5 Day(s) 360 590 411-5350

฿ 1,105.98

BARS 1 Piece(s) 12 Day(s) 390 650 411-5431

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1