(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 21/4/2024 to 5:00 22/4/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน เมษายน 2567 | Notice holiday in April 2024 > คลิก

Interior Use Crowbar

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 625.57 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
00293
00294
01139
01140
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Total Length
(mm)
Mass
(g)
Detailed Type Trusco Code Features 2

฿ 625.57

DOG BARS 1 Piece(s) 5 Day(s) 200 180 Includes Nail Puller on Tail 411-5171 The tail part has a nail puller.

฿ 625.57

DOG BARS 1 Piece(s) 5 Day(s) 200 180 No Nail Puller on Tail 411-5180 -

฿ 718.81

DOG BARS 1 Piece(s) 1 Day(s) 250 290 No Nail Puller on Tail 411-5376 -

฿ 718.81

DOG BARS 1 Piece(s) 5 Day(s) 250 290 Includes Nail Puller on Tail 411-5384 The tail part has a nail puller.

Basic Specifications

  • Product Model
    Crow bar
  • Tail End Width(mm)
    45mm
  • Intended Use
    For nail removal and lever operations.
  • Material
    Carbon Steel
  • Features 1
    The tail part is wide and can be used as a scraper.

Product Description

[Features]
· The tail has been widened to enable use as a scraper.
[Applications]
· For nail removal and lever work.

Part Number
00293
00294
01139
01140
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Total Length
(mm)
Mass
(g)
Detailed Type Trusco Code Features 2

฿ 625.57

DOG BARS 1 Piece(s) 5 Day(s) 200 180 Includes Nail Puller on Tail 411-5171 The tail part has a nail puller.

฿ 625.57

DOG BARS 1 Piece(s) 5 Day(s) 200 180 No Nail Puller on Tail 411-5180 -

฿ 718.81

DOG BARS 1 Piece(s) 1 Day(s) 250 290 No Nail Puller on Tail 411-5376 -

฿ 718.81

DOG BARS 1 Piece(s) 5 Day(s) 250 290 Includes Nail Puller on Tail 411-5384 The tail part has a nail puller.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1