- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Super Hard Scissors (Different Grade Blades)
Specifications of 17211
-
- Product Type
- Nail puller
-
- Overall Length
- 225
-
- Blade Thickness(mm)
- 3
-
- Trusco Code
- 361-6177
-
- Material
- Stainless Steel (SUS420J2)
-
- Features 1
- Wide material can also be cut smoothly without any hindrance from hands, handle or blade.
-
- Specifications
- Cutting Capacity: Cardboard/Paper Carton/Plastic Sheet 0.3 mm
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 1,050.00
|
ALX SCISSORS
|
1 Piece(s)
|
|
15 Day(s)
|
Basic Specifications
-
- Product Type
- Nail puller
-
- Overall Length
- 225
-
- Blade Thickness(mm)
- 3
-
- Trusco Code
- 361-6177
-
- Material
- Stainless Steel (SUS420J2)
-
- Features 1
- Wide material can also be cut smoothly without any hindrance from hands, handle or blade.
-
- Specifications
- Cutting Capacity: Cardboard/Paper Carton/Plastic Sheet 0.3 mm
Product Description
[Features]
· Wide material can also be cut smoothly without any hindrance from hands, handle or blade.
Specifications of 17211
-
- Product Type
- Nail puller
-
- Overall Length
- 225
-
- Blade Thickness(mm)
- 3
-
- Trusco Code
- 361-6177
-
- Material
- Stainless Steel (SUS420J2)
-
- Features 1
- Wide material can also be cut smoothly without any hindrance from hands, handle or blade.
-
- Specifications
- Cutting Capacity: Cardboard/Paper Carton/Plastic Sheet 0.3 mm
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 1,050.00
|
ALX SCISSORS
|
1 Piece(s)
|
|
15 Day(s)
|
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Product Specifications
Features
●Since hands do not get on the way of the blades, handles a wide range of raw materials can be cut smoothly.Specification
●Blade Length(mm):55
●Blade Thickness(mm):3
●Total Length(mm):225
●SPQ(piece):5
●Cutting Performance: Cardboard, Paper Box, Resin Sheet 0.3mmMaterials
●Blade Part: Stainless Steel(SUS420J2)
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?