(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Adhesive Buster (Super Strong Non-stick Scissors)

Adhesive Buster (Super Strong Non-stick Scissors)

You can add up to 6 items to the comparison list.

Loading...

Specifications of 15105

  • Product Type
    Nail puller
  • Overall Length
    240
  • Blade Thickness(mm)
    3
  • Trusco Code
    361-6169
  • Material
    Stainless Steel (AUS6) + Non-adhesive Special Paint
  • Features 1
    The blade has a special non-stick coating with excellent non-stickiness and durability.
  • Specifications
    Cutting Capacity: Packing Tape, Double-Sided Tape, Aluminum Tape, Waterproof Tape, Wallpaper
Part Number
15105
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 3,993.69

ALX SCISSORS 1 Piece(s) 31 Day(s)

Basic Specifications

  • Product Type
    Nail puller
  • Overall Length
    240
  • Blade Thickness(mm)
    3
  • Trusco Code
    361-6169
  • Material
    Stainless Steel (AUS6) + Non-adhesive Special Paint
  • Features 1
    The blade has a special non-stick coating with excellent non-stickiness and durability.
  • Specifications
    Cutting Capacity: Packing Tape, Double-Sided Tape, Aluminum Tape, Waterproof Tape, Wallpaper

Product Description

[Features]
· The blade has a special non-stick coating with excellent non-stickiness and durability.
· A special coating was applied that demonstrates improved adhesion and durability compared to conventional fluorine processing.
[Applications]
· The blade has a special non-stick coating with excellent non-stickiness and durability.
· For cutting powerful adhesive materials.
· It supports cutting not only fabric packing tape, but also duct tape, butyl tape, and wallpaper.

Specifications of 15105

  • Product Type
    Nail puller
  • Overall Length
    240
  • Blade Thickness(mm)
    3
  • Trusco Code
    361-6169
  • Material
    Stainless Steel (AUS6) + Non-adhesive Special Paint
  • Features 1
    The blade has a special non-stick coating with excellent non-stickiness and durability.
  • Specifications
    Cutting Capacity: Packing Tape, Double-Sided Tape, Aluminum Tape, Waterproof Tape, Wallpaper
Part Number
15105
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 3,993.69

ALX SCISSORS 1 Piece(s) 31 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1