(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Working Belt

Working Belt

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 673.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TWB48-BK
TWB48-BL
TWB48-R
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Case color Trusco Code

฿ 673.00

WAIST BELTS 1 Piece(s) 12 Day(s) Black 365-6110

฿ 673.00

WAIST BELTS 1 Piece(s) 1 Day(s) Blue 365-6128

฿ 673.00

WAIST BELTS 1 Piece(s) 1 Day(s) Red 365-6144

Basic Specifications

  • Tool set and tool box only
    Tool Box
  • Toolbox Type
    Tool holder, bag
  • Mass(g)
    230
  • Width(mm)
    48
  • Length(mm)
    1400
  • Features
    Eyelet attachment to which a carabiner can be attached.
  • Material
    Polyester

Product Description

[Features]
· Eyelet attachment to which a carabiner can be attached.

· ประหยัดเวลาในการเทียบ สินค้าทนทานต่อการใช้งาน!

Part Number
TWB48-BK
TWB48-BL
TWB48-R
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Case color Trusco Code

฿ 673.00

WAIST BELTS 1 Piece(s) 12 Day(s) Black 365-6110

฿ 673.00

WAIST BELTS 1 Piece(s) 1 Day(s) Blue 365-6128

฿ 673.00

WAIST BELTS 1 Piece(s) 1 Day(s) Red 365-6144

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Comes with an eyelet to which a carabiner can be attached.

Specification

●W x L(mm):48 x 1400
●SPQ(piece):20
●Estimated Waist

Materials

●Polyester