(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Carabiner with NejiLock

Carabiner with NejiLock

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of TKNNL880R

  • Tool set and tool box only
    Tool Box
  • Toolbox Type
    Tool holder, bag
  • Case color
    Red
  • Mass(g)
    27
  • Width(mm)
    43
  • Height(mm)
    79
  • Trusco Code
    415-0384
  • Features
    Keys and tools can be hung on the working belt. The hook can be locked by turning the screw lock.
  • Material
    Aluminum
Part Number
TKNNL880R
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Case color Trusco Code

฿ 224.82

TRC TOOL HOLDERS 1 Piece(s) 1 Day(s) Red 415-0384

Basic Specifications

  • Tool set and tool box only
    Tool Box
  • Toolbox Type
    Tool holder, bag
  • Mass(g)
    27
  • Width(mm)
    43
  • Height(mm)
    79
  • Features
    Keys and tools can be hung on the working belt. The hook can be locked by turning the screw lock.
  • Material
    Aluminum

Product Description

[Features]
· Keys and tools can be hung on the working belt.
· The hook part can be locked by turning the screw lock.

· ประหยัดเวลาในการเทียบ สินค้าทนทานต่อการใช้งาน!

Specifications of TKNNL880R

  • Tool set and tool box only
    Tool Box
  • Toolbox Type
    Tool holder, bag
  • Case color
    Red
  • Mass(g)
    27
  • Width(mm)
    43
  • Height(mm)
    79
  • Trusco Code
    415-0384
  • Features
    Keys and tools can be hung on the working belt. The hook can be locked by turning the screw lock.
  • Material
    Aluminum
Part Number
TKNNL880R
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Case color Trusco Code

฿ 224.82

TRC TOOL HOLDERS 1 Piece(s) 1 Day(s) Red 415-0384

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1