(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Compact Tool Case

Compact Tool Case

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 337.94 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TC-AC-BG
TC-AC-R
TC-AC-SV
TC-AC-Y
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Case color Trusco Code

฿ 337.94

TRC TOOL HOLDERS 1 Piece(s) 10 Day(s) Other 392-6451

฿ 337.94

TRC TOOL HOLDERS 1 Piece(s) 19 Day(s) Red 392-6443

฿ 337.94

TRC TOOL HOLDERS 1 Piece(s) 19 Day(s) Silver 392-6478

฿ 337.94

TRC TOOL HOLDERS 1 Piece(s) 19 Day(s) Other 392-6460

Basic Specifications

  • Tool set and tool box only
    Tool Box
  • Toolbox Type
    Tool holder, bag
  • Mass(g)
    40
  • Width(mm)
    80
  • Depth(mm)
    35
  • Height(mm)
    130
  • Features
    This is a type for wrapping around the arm, thus not hindering your operation.
  • Material
    Polyester

Product Description

[Features]
- Arm-wearable type, allowing for unrestricted movement.

· ประหยัดเวลาในการเทียบ สินค้าทนทานต่อการใช้งาน!

Part Number
TC-AC-BG
TC-AC-R
TC-AC-SV
TC-AC-Y
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Case color Trusco Code

฿ 337.94

TRC TOOL HOLDERS 1 Piece(s) 10 Day(s) Other 392-6451

฿ 337.94

TRC TOOL HOLDERS 1 Piece(s) 19 Day(s) Red 392-6443

฿ 337.94

TRC TOOL HOLDERS 1 Piece(s) 19 Day(s) Silver 392-6478

฿ 337.94

TRC TOOL HOLDERS 1 Piece(s) 19 Day(s) Other 392-6460

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1