(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Compact Tool Case

Compact Tool Case

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
  • From :
    ฿ 453.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TCTC1202W-BK
TCTC1202W-BL
TCTC1202W-GY
TCTC1202W-R
TCTC1803W-BG
TCTC1803W-BK
TCTC1803W-BL
TCTC1803W-GY
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Case color Mass
(g)
Width
(mm)
Depth
(mm)
Trusco Code

฿ 480.00

TOOL HOLDERS 1 Piece(s) 1 Day(s) Black 74 95 40 392-6192

฿ 453.00

TRC TOOL HOLDERS 1 Piece(s) 12 Day(s) Blue 74 95 40 392-6206

฿ 453.00

TRC TOOL HOLDERS 1 Piece(s) 12 Day(s) Other 74 95 40 392-6222

฿ 453.00

TRC TOOL HOLDERS 1 Piece(s) 12 Day(s) Red 74 95 40 392-6231

฿ 618.00

TRC TOOL HOLDERS 1 Piece(s) 1 Day(s) Other 113 110 60 392-6265

฿ 950.00

TOOL HOLDERS 1 Piece(s) Same day Black 113 110 60 392-6273

฿ 570.00

TRC TOOL HOLDERS 1 Piece(s) 1 Day(s) Blue 113 110 60 392-6281

฿ 570.00

TRC TOOL HOLDERS 1 Piece(s) 1 Day(s) Other 113 110 60 392-6303

Basic Specifications

  • Tool set and tool box only
    Tool Box
  • Toolbox Type
    Tool holder, bag
  • Height(mm)
    145
  • Features
    A wide type which can easily store smart phones. Super water-repellent. With a carabiner (aluminum).
  • Material
    Polyester

Product Description

[Features]
· A wide type which can easily store smart phones.
· Ultra water repellent finishing.
· Carabiner (made of aluminum) included.

· ประหยัดเวลาในการเทียบ สินค้าทนทานต่อการใช้งาน!

Part Number
TCTC1202W-BK
TCTC1202W-BL
TCTC1202W-GY
TCTC1202W-R
TCTC1803W-BG
TCTC1803W-BK
TCTC1803W-BL
TCTC1803W-GY
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Case color Mass
(g)
Width
(mm)
Depth
(mm)
Trusco Code

฿ 480.00

TOOL HOLDERS 1 Piece(s) 1 Day(s) Black 74 95 40 392-6192

฿ 453.00

TRC TOOL HOLDERS 1 Piece(s) 12 Day(s) Blue 74 95 40 392-6206

฿ 453.00

TRC TOOL HOLDERS 1 Piece(s) 12 Day(s) Other 74 95 40 392-6222

฿ 453.00

TRC TOOL HOLDERS 1 Piece(s) 12 Day(s) Red 74 95 40 392-6231

฿ 618.00

TRC TOOL HOLDERS 1 Piece(s) 1 Day(s) Other 113 110 60 392-6265

฿ 950.00

TOOL HOLDERS 1 Piece(s) Same day Black 113 110 60 392-6273

฿ 570.00

TRC TOOL HOLDERS 1 Piece(s) 1 Day(s) Blue 113 110 60 392-6281

฿ 570.00

TRC TOOL HOLDERS 1 Piece(s) 1 Day(s) Other 113 110 60 392-6303

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●A wide type that smart phones are easy to store.
●A button hook type that can be detached without removing the belt.
●Ultra water repellent processing.
●With carabiner(made of aluminum).

Specification

●W x D x H(mm):110 x 60 x 145
●SPQ(piece):20
●Belt Attachment Width: 65mm

Materials

●Polyester