(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Compact Tool Case (Scissor Pocket)

Compact Tool Case (Scissor Pocket)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
  • From :
    ฿ 525.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TCTC1509-BG
TCTC1509-BL
TCTC1509-GN
TCTC1509-GY
TCTC1509-R
TCTC1509-SV
TCTC1509-Y
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Case color Trusco Code

฿ 569.00

TRC TOOL HOLDERS 1 Piece(s) 1 Day(s) Other 363-8642

฿ 525.00

TRC TOOL HOLDERS 1 Piece(s) 10 Day(s) Blue 363-8600

฿ 525.00

TRC TOOL HOLDERS 1 Piece(s) 12 Day(s) Green 363-8626

฿ 525.00

TRC TOOL HOLDERS 1 Piece(s) 12 Day(s) Other 363-8618

฿ 569.00

TRC TOOL HOLDERS 1 Piece(s) 1 Day(s) Red 363-8634

฿ 569.00

TRC TOOL HOLDERS 1 Piece(s) 1 Day(s) Silver 363-8669

฿ 569.00

TRC TOOL HOLDERS 1 Piece(s) 12 Day(s) Other 363-8651

Basic Specifications

  • Tool set and tool box only
    Tool Box
  • Toolbox Type
    Tool holder, bag
  • Mass(g)
    110
  • Width(mm)
    110
  • Depth(mm)
    15
  • Height(mm)
    170
  • Features
    Ultra water repellent finishing. Carabiner (made of aluminum) included.
  • Material
    Polyester
  • Specification 1
    Belt Loop Width: 65 mm

Product Description

[Features]
· Ultra water repellent finishing.
· Carabiner (made of aluminum) included.
· Ideal for storage of mobile phones used at the worksite.

· ประหยัดเวลาในการเทียบ สินค้าทนทานต่อการใช้งาน!

Part Number
TCTC1509-BG
TCTC1509-BL
TCTC1509-GN
TCTC1509-GY
TCTC1509-R
TCTC1509-SV
TCTC1509-Y
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Case color Trusco Code

฿ 569.00

TRC TOOL HOLDERS 1 Piece(s) 1 Day(s) Other 363-8642

฿ 525.00

TRC TOOL HOLDERS 1 Piece(s) 10 Day(s) Blue 363-8600

฿ 525.00

TRC TOOL HOLDERS 1 Piece(s) 12 Day(s) Green 363-8626

฿ 525.00

TRC TOOL HOLDERS 1 Piece(s) 12 Day(s) Other 363-8618

฿ 569.00

TRC TOOL HOLDERS 1 Piece(s) 1 Day(s) Red 363-8634

฿ 569.00

TRC TOOL HOLDERS 1 Piece(s) 1 Day(s) Silver 363-8669

฿ 569.00

TRC TOOL HOLDERS 1 Piece(s) 12 Day(s) Other 363-8651

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●A button hook type that can be detached without removing the belt.
●Ultra water repellent processing.
●With carabiner(made of aluminum).

Specification

●W x D x H(mm):110 x 15 x 170
●SPQ(piece):20
●Belt Attachment Width: 65mm

Materials

●Polyester