(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Toughlex Tool Case

Toughlex Tool Case

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 537.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TCA-14
TCA-15
TCA-16
TCA-300BG
TCA-301BG
TCA-321BG
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Mass
(g)
Width
(mm)
Depth
(mm)
Height
(mm)
Trusco Code

฿ 1,161.00

TRC TOOL HOLDERS 1 Piece(s) 1 Day(s) 189 190 100 245 330-4833

฿ 1,315.00

TRC TOOL HOLDERS 1 Piece(s) 1 Day(s) 207 190 125 245 330-4841

฿ 1,326.97

TRC TOOL HOLDERS 1 Piece(s) 1 Day(s) 193 165 100 220 330-4825

฿ 537.00

TRC TOOL HOLDERS 1 Piece(s) 1 Day(s) 77 120 20 185 330-4744

฿ 664.00

TRC TOOL HOLDERS 1 Piece(s) 1 Day(s) 92 120 20 290 330-4752

฿ 1,292.00

TRC TOOL HOLDERS 1 Piece(s) 1 Day(s) 256 235 90 320 330-4761

Basic Specifications

  • Tool set and tool box only
    Tool Box
  • Toolbox Type
    Tool holder, bag
  • Features
    Uses a new material with a three-layer structure called "Flex Fabric." It has one-third the weight of natural leather and is resistant to piercing and tearing.
  • Material
    Polyester
  • Specification 1
    Water-repellent Finish, Belt Loop Width: 75 mm

Product Description

[Features]
· Uses a new material with a three-layer structure called "Flex Fabric". It has one-third the weight of natural leather and is also resistant to piercing and tearing.
· Has a water-repellent treatment to provide excellent waterproofing.
[Applications]
· For electric work, interior construction, etc.

· ประหยัดเวลาในการเทียบ สินค้าทนทานต่อการใช้งาน!

Part Number
TCA-14
TCA-15
TCA-16
TCA-300BG
TCA-301BG
TCA-321BG
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Mass
(g)
Width
(mm)
Depth
(mm)
Height
(mm)
Trusco Code

฿ 1,161.00

TRC TOOL HOLDERS 1 Piece(s) 1 Day(s) 189 190 100 245 330-4833

฿ 1,315.00

TRC TOOL HOLDERS 1 Piece(s) 1 Day(s) 207 190 125 245 330-4841

฿ 1,326.97

TRC TOOL HOLDERS 1 Piece(s) 1 Day(s) 193 165 100 220 330-4825

฿ 537.00

TRC TOOL HOLDERS 1 Piece(s) 1 Day(s) 77 120 20 185 330-4744

฿ 664.00

TRC TOOL HOLDERS 1 Piece(s) 1 Day(s) 92 120 20 290 330-4752

฿ 1,292.00

TRC TOOL HOLDERS 1 Piece(s) 1 Day(s) 256 235 90 320 330-4761

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●A new raw material of three layer structure called [Flex Fabric] is being adopted.
●1/3 lightness of natural leather, it is also strong against piercing and ripping.

Specification

●Water Repellent Finish
●Belt Attachment Width: 75mm

Materials

●Polyester