(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Waist Bag

Waist Bag

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
  • From :
    ฿ 356.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TC-52BK
TC-52GY
TC-75
TC-75BK
TC-75GY
TC-122
TC-122BK
TC-151
TC-151GY
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Case color Mass
(g)
Width
(mm)
Depth
(mm)
Height
(mm)
Trusco Code Specification 1

฿ 1,001.82

TOOL HOLDERS 1 Piece(s) 1 Day(s) - 128 155 90 185 352-4604 Belt Drafting Width: Approx. 75 mm

฿ 834.29

TRC TOOL HOLDERS 1 Piece(s) 1 Day(s) - 128 155 90 185 352-4540 Belt Drafting Width: Approx. 75 mm

฿ 363.00

TRC TOOL HOLDERS 1 Piece(s) 12 Day(s) Other 51 115 55 100 232-0380 Belt Loop Width: 75 mm

฿ 418.43

TRC TOOL HOLDERS 1 Piece(s) 12 Day(s) Black 51 115 55 100 352-4931 Belt Loop Width: 75 mm

฿ 356.00

TRC TOOL HOLDERS 1 Piece(s) 10 Day(s) Other 51 115 55 100 352-4922 Belt Loop Width: 75 mm

฿ 1,161.00

TRC TOOL HOLDERS 1 Piece(s) 1 Day(s) - 249 310 85 225 253-7397 Belt Drafting Width: Approx. 75 mm

฿ 1,157.03

TRC TOOL HOLDERS 1 Piece(s) 1 Day(s) - 249 310 85 225 352-3471 Belt Drafting Width: Approx. 75 mm

฿ 994.84

TOOL HOLDERS 1 Piece(s) 1 Day(s) - 241 260 65 350 253-7401 Belt Drafting Width: Approx. 75 mm

฿ 901.43

TRC TOOL HOLDERS 1 Piece(s) 1 Day(s) - 241 260 65 350 352-4485 Belt Drafting Width: Approx. 75 mm

Basic Specifications

  • Tool set and tool box only
    Tool Box
  • Toolbox Type
    Tool holder, bag
  • Features
    Made with 420d nylon fabric with foamed polyethylene sheet inserted. Suitable for use in outdoor work as it is colorful and water-resistant. Has high water-repellent and anticontaminant properties thanks to fluorine treatment and acrylic coating.
  • Material
    Nylon

Product Description

[Features]
· Made with 420d nylon fabric with foamed polyethylene sheet inserted.
· Suitable for use in outdoor work as it is colorful and water-resistant.
· Fluorine treatment and acrylic coating elevate water repellence and dirt resistance.

· ประหยัดเวลาในการเทียบ สินค้าทนทานต่อการใช้งาน!

Part Number
TC-52BK
TC-52GY
TC-75
TC-75BK
TC-75GY
TC-122
TC-122BK
TC-151
TC-151GY
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Case color Mass
(g)
Width
(mm)
Depth
(mm)
Height
(mm)
Trusco Code Specification 1

฿ 1,001.82

TOOL HOLDERS 1 Piece(s) 1 Day(s) - 128 155 90 185 352-4604 Belt Drafting Width: Approx. 75 mm

฿ 834.29

TRC TOOL HOLDERS 1 Piece(s) 1 Day(s) - 128 155 90 185 352-4540 Belt Drafting Width: Approx. 75 mm

฿ 363.00

TRC TOOL HOLDERS 1 Piece(s) 12 Day(s) Other 51 115 55 100 232-0380 Belt Loop Width: 75 mm

฿ 418.43

TRC TOOL HOLDERS 1 Piece(s) 12 Day(s) Black 51 115 55 100 352-4931 Belt Loop Width: 75 mm

฿ 356.00

TRC TOOL HOLDERS 1 Piece(s) 10 Day(s) Other 51 115 55 100 352-4922 Belt Loop Width: 75 mm

฿ 1,161.00

TRC TOOL HOLDERS 1 Piece(s) 1 Day(s) - 249 310 85 225 253-7397 Belt Drafting Width: Approx. 75 mm

฿ 1,157.03

TRC TOOL HOLDERS 1 Piece(s) 1 Day(s) - 249 310 85 225 352-3471 Belt Drafting Width: Approx. 75 mm

฿ 994.84

TOOL HOLDERS 1 Piece(s) 1 Day(s) - 241 260 65 350 253-7401 Belt Drafting Width: Approx. 75 mm

฿ 901.43

TRC TOOL HOLDERS 1 Piece(s) 1 Day(s) - 241 260 65 350 352-4485 Belt Drafting Width: Approx. 75 mm

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Uses materials put in between the polyethylene sheet with 420d nylon fabric.
●Colorful and water resistant, so it is optimum for outdoor work.
●Fluorine processing and acrylic coating enhance water repellent and antifouling properties.

Specification

●Belt Attachment Width: Approx. 75mm

Materials

●Surface: Nylon
●Padding: Foam Polyethylene (PE)