(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Day pack

Day pack

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of TC-DB-R

  • Tool set and tool box only
    Tool Box
  • Toolbox Type
    Tool holder, bag
  • Case color
    Red
  • Mass(g)
    720
  • Width(mm)
    330
  • Depth(mm)
    150
  • Height(mm)
    460
  • Color
    Red
  • Trusco Code
    392-6745
  • Features
    Toughness bag that securely houses hard tools.
  • Material
    Foamed Polyethylene
  • Shape
    Day pack
Part Number
TC-DB-R
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Case color Color Trusco Code

฿ 2,082.23

TRC TOOL BAGS 1 Piece(s) 12 Day(s) Red Red 392-6745

Basic Specifications

  • Tool set and tool box only
    Tool Box
  • Toolbox Type
    Tool holder, bag
  • Mass(g)
    720
  • Width(mm)
    330
  • Depth(mm)
    150
  • Height(mm)
    460
  • Features
    Toughness bag that securely houses hard tools.
  • Material
    Foamed Polyethylene
  • Shape
    Day pack

Product Description

[Features]
· Toughness bag that securely houses hard tools.

· ประหยัดเวลาในการเทียบ สินค้าทนทานต่อการใช้งาน!

Specifications of TC-DB-R

  • Tool set and tool box only
    Tool Box
  • Toolbox Type
    Tool holder, bag
  • Case color
    Red
  • Mass(g)
    720
  • Width(mm)
    330
  • Depth(mm)
    150
  • Height(mm)
    460
  • Color
    Red
  • Trusco Code
    392-6745
  • Features
    Toughness bag that securely houses hard tools.
  • Material
    Foamed Polyethylene
  • Shape
    Day pack
Part Number
TC-DB-R
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Case color Color Trusco Code

฿ 2,082.23

TRC TOOL BAGS 1 Piece(s) 12 Day(s) Red Red 392-6745

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1