(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Work Bag

Work Bag

You can add up to 6 items to the comparison list.

Loading...

Specifications of TC-15

  • Tool set and tool box only
    Tool Box
  • Toolbox Type
    Tool holder, bag
  • Mass(g)
    597
  • Width(mm)
    300
  • Depth(mm)
    200
  • Height(mm)
    270
  • Trusco Code
    232-0398
  • Features
    It uses light and soft material. It is lightweight and excellent in durability and water resistance.
  • Application
    For field work.
  • Material
    Nylon
  • Accessory
    Base Panel
  • Shape
    Workpiece Back
Part Number
TC-15
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,602.00

TRC TOOL BAGS 1 Piece(s) 12 Day(s)

Basic Specifications

  • Tool set and tool box only
    Tool Box
  • Toolbox Type
    Tool holder, bag
  • Mass(g)
    597
  • Width(mm)
    300
  • Depth(mm)
    200
  • Height(mm)
    270
  • Trusco Code
    232-0398
  • Features
    It uses light and soft material. It is lightweight and excellent in durability and water resistance.
  • Application
    For field work.
  • Material
    Nylon
  • Accessory
    Base Panel
  • Shape
    Workpiece Back

Product Description

[Features]
· Made from light and soft cloth.
· Has excellent properties such as light weight, durability and water resistance.
[Applications]
· For field work.

· ประหยัดเวลาในการเทียบ สินค้าทนทานต่อการใช้งาน!

Specifications of TC-15

  • Tool set and tool box only
    Tool Box
  • Toolbox Type
    Tool holder, bag
  • Mass(g)
    597
  • Width(mm)
    300
  • Depth(mm)
    200
  • Height(mm)
    270
  • Trusco Code
    232-0398
  • Features
    It uses light and soft material. It is lightweight and excellent in durability and water resistance.
  • Application
    For field work.
  • Material
    Nylon
  • Accessory
    Base Panel
  • Shape
    Workpiece Back
Part Number
TC-15
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,602.00

TRC TOOL BAGS 1 Piece(s) 12 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1