(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Tool Bag Tool Holster

Tool Bag Tool Holster

You can add up to 6 items to the comparison list.

Loading...

Details

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Specifications of TTH-200

  • Tool set and tool box only
    Tool Box
  • Toolbox Type
    Tool holder, bag
  • Mass(g)
    365
  • Width(mm)
    190
  • Depth(mm)
    75
  • Height(mm)
    270
  • Trusco Code
    284-7418
  • Features
    Made of strong 600 d polyester. Lightweight and has excellent durability. Can store necessary work tools such as screwdrivers, pliers, hammers, etc. Ideal for operations requiring both hands.
  • Application
    For electrical work and various repair work.
  • Material
    Polyester
  • Specification 1
    5 outer pockets
  • Shape
    Exterior 5 Pockets
Part Number
TTH-200
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 893.00

TOOL BAGS 1 Piece(s) 1 Day(s)

Basic Specifications

  • Tool set and tool box only
    Tool Box
  • Toolbox Type
    Tool holder, bag
  • Mass(g)
    365
  • Width(mm)
    190
  • Depth(mm)
    75
  • Height(mm)
    270
  • Trusco Code
    284-7418
  • Features
    Made of strong 600 d polyester. Lightweight and has excellent durability. Can store necessary work tools such as screwdrivers, pliers, hammers, etc. Ideal for operations requiring both hands.
  • Application
    For electrical work and various repair work.
  • Material
    Polyester
  • Specification 1
    5 outer pockets
  • Shape
    Exterior 5 Pockets

Product Description

[Features]
· Made of strong 600d polyester. Lightweight and has excellent durability.
· Can store necessary work tools such as screwdrivers, pliers, hammers, etc. Ideal for operations requiring both hands.
[Applications]
· For electrical work and various repair work.
· For field work.

· ประหยัดเวลาในการเทียบ สินค้าทนทานต่อการใช้งาน!

Specifications of TTH-200

  • Tool set and tool box only
    Tool Box
  • Toolbox Type
    Tool holder, bag
  • Mass(g)
    365
  • Width(mm)
    190
  • Depth(mm)
    75
  • Height(mm)
    270
  • Trusco Code
    284-7418
  • Features
    Made of strong 600 d polyester. Lightweight and has excellent durability. Can store necessary work tools such as screwdrivers, pliers, hammers, etc. Ideal for operations requiring both hands.
  • Application
    For electrical work and various repair work.
  • Material
    Polyester
  • Specification 1
    5 outer pockets
  • Shape
    Exterior 5 Pockets
Part Number
TTH-200
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 893.00

TOOL BAGS 1 Piece(s) 1 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Made of powerful 600d polyester, excellent in durability.

Specification

●W x D x H(mm):190 x 75 x 270
●Shape:Outside 5 Pockets

Materials

●Polyester