(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Tool roll

Tool roll

You can add up to 6 items to the comparison list.

Loading...

Details

Specifications of TTR-670

  • Tool set and tool box only
    Tool Box
  • Toolbox Type
    Tool holder, bag
  • Mass(g)
    300
  • Width(mm)
    670
  • Height(mm)
    355
  • JAN Code
    4989999475999
  • Trusco Code
    275-6501
  • Features
    Made of strong 600 d polyester. Lightweight and has excellent durability. Comes with 22 pockets for organizing tools. 9.5 mm x 7 and 6.35 mm x 8 socket holders.
  • Application
    For electrical work and various repair work.
  • Material
    Polyester
  • Shape
    22 Pocket
Part Number
TTR-670
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 703.00

TOOL BAGS 1 Piece(s) Same day

Basic Specifications

  • Tool set and tool box only
    Tool Box
  • Toolbox Type
    Tool holder, bag
  • Mass(g)
    300
  • Width(mm)
    670
  • Height(mm)
    355
  • JAN Code
    4989999475999
  • Trusco Code
    275-6501
  • Features
    Made of strong 600 d polyester. Lightweight and has excellent durability. Comes with 22 pockets for organizing tools. 9.5 mm x 7 and 6.35 mm x 8 socket holders.
  • Application
    For electrical work and various repair work.
  • Material
    Polyester
  • Shape
    22 Pocket

Product Description

[Features]
· Made of strong 600d polyester. Lightweight and has excellent durability.
· There are 22 pockets for organizing tools.
· 9.5 mm comes with 7 socket holders and 6.35 mm comes with 8 pieces.
[Applications]
· For electrical work and various repair work.

· ประหยัดเวลาในการเทียบ สินค้าทนทานต่อการใช้งาน!

Specifications of TTR-670

  • Tool set and tool box only
    Tool Box
  • Toolbox Type
    Tool holder, bag
  • Mass(g)
    300
  • Width(mm)
    670
  • Height(mm)
    355
  • JAN Code
    4989999475999
  • Trusco Code
    275-6501
  • Features
    Made of strong 600 d polyester. Lightweight and has excellent durability. Comes with 22 pockets for organizing tools. 9.5 mm x 7 and 6.35 mm x 8 socket holders.
  • Application
    For electrical work and various repair work.
  • Material
    Polyester
  • Shape
    22 Pocket
Part Number
TTR-670
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 703.00

TOOL BAGS 1 Piece(s) Same day

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Made of powerful 600d polyester, excellent in lightweight and excellent in durability.
●The socket holder comes with 9.5mm 7 pieces, 6.35mm 8 pieces.

Specification

●W x H(mm):670 x 355
●Shape:22 Pockets
●SPQ(piece):10

Materials

●Polyester