(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
TAK22-T |
TAK23-Y |
TAK26-T |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Case Size (Frontage x Depth x Height) (mm) |
Mass (g) |
Effective inside dimension, frontage (mm) |
Effective inside dimension, depth (mm) |
Effective inside dimension, height (mm) |
Trusco Code |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 5,148.00 |
PROTECTOR TOOL CASES | 1 Piece(s) | 1 Day(s) | 550 × 340 × 230 | 4700 | 512 | 292 | 180 | 389-5408 | ||
฿ 5,148.00 |
PROTECTOR TOOL CASES | 1 Piece(s) | 10 Day(s) | 490 × 410 × 230 | 4620 | 440 | 350 | 185 | 389-5394 | ||
฿ 7,805.87 |
HAND TOOLS | 1 Piece(s) | Same day | 560 × 355 × 290 | 6000 | 510 | 290 | 252 | 488-7522 |
[Features]
· Reliably protects contents thanks to its polyethylene material and structure, which feature outstanding shock resistance.
· This resin tool case is highly durable and airtight, and is thus optimally suited to storing and transporting precision instruments.
· The W-shaped cushions on the body and cover serve to protect the contents from shocks.
· With convenient pull handle and casters for movement.
[Applications]
· For storage and transportation of precision machinery.
· ประหยัดเวลาในการเทียบ สินค้าทนทานต่อการใช้งาน!
Part Number |
---|
TAK22-T |
TAK23-Y |
TAK26-T |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Case Size (Frontage x Depth x Height) (mm) |
Mass (g) |
Effective inside dimension, frontage (mm) |
Effective inside dimension, depth (mm) |
Effective inside dimension, height (mm) |
Trusco Code |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 5,148.00 |
PROTECTOR TOOL CASES | 1 Piece(s) | 1 Day(s) | 550 × 340 × 230 | 4700 | 512 | 292 | 180 | 389-5408 | ||
฿ 5,148.00 |
PROTECTOR TOOL CASES | 1 Piece(s) | 10 Day(s) | 490 × 410 × 230 | 4620 | 440 | 350 | 185 | 389-5394 | ||
฿ 7,805.87 |
HAND TOOLS | 1 Piece(s) | Same day | 560 × 355 × 290 | 6000 | 510 | 290 | 252 | 488-7522 |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?