(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Protector Tool Case Shock Urethane

Protector Tool Case Shock Urethane

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 170.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TAK13K-L
TAK13K-M
TAK13K-S
TAK13K-XL
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Mass
(g)
Egg Crate Lid Urethane Size - Spacing
(mm)
Egg Crate Lid Urethane Size - Depth
(mm)
Egg Crate Lid Urethane Size - Height
(mm)
Main Body Side Wave Form Urethane Size Frontage
(mm)
Main Body Side Wave Form Urethane Size Depth
(mm)
Main Body Side Wave Form Urethane Size Height​
(mm)
Main Body Side Split Urethane Size Frontage
(mm)
Main Body Side Split Urethane Size Depth
(mm)
Main Body Side Split Urethane Size Height​
(mm)
JAN Code Trusco Code Mass

฿ 554.00

PROTECTOR TOOL CASES 1 Piece(s) 1 Day(s) 329 400 323 35 398 323 40 398 323 32 4989999046397 389-5432 329 g/set

฿ 239.00

PROTECTOR TOOL CASES 1 Piece(s) Same day 106 297 217 25 297 217 25 299 219 22 4989999046380 389-5424 106 g/set

฿ 170.00

PROTECTOR TOOL CASES 1 Piece(s) 12 Day(s) 31 182 120 10 188 124 43 188 124 22 4989999046373 389-5416 31 g/set

฿ 756.00

PROTECTOR TOOL CASES 1 Piece(s) Same day 483 484 355 70 478 355 18 470 345 38 4989999046403 389-5441 483 g/set

Basic Specifications

  • Tool set and tool box only
    Tool Box
  • Toolbox Type
    Protector Tool Case
  • Features
    Waveform urethane (soft material) and perforated urethane (hard material) cushion material securely store cameras, video, precision instruments, and other valuable items that must be secured from impact. Perforated urethane has cornered gaps, and an extraction form matching the storage item can be easily created.
  • Material
    Urethane

Product Description

[Features]
· Waveform urethane (soft material) and perforated urethane (hard material) cushion material securely store cameras, video, precision instruments, and other valuable items that must be secured from impact.
· The urethane has angular notches, making it easy to create shapes according to the stored objects.

· ประหยัดเวลาในการเทียบ สินค้าทนทานต่อการใช้งาน!

Part Number
TAK13K-L
TAK13K-M
TAK13K-S
TAK13K-XL
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Mass
(g)
Egg Crate Lid Urethane Size - Spacing
(mm)
Egg Crate Lid Urethane Size - Depth
(mm)
Egg Crate Lid Urethane Size - Height
(mm)
Main Body Side Wave Form Urethane Size Frontage
(mm)
Main Body Side Wave Form Urethane Size Depth
(mm)
Main Body Side Wave Form Urethane Size Height​
(mm)
Main Body Side Split Urethane Size Frontage
(mm)
Main Body Side Split Urethane Size Depth
(mm)
Main Body Side Split Urethane Size Height​
(mm)
JAN Code Trusco Code Mass

฿ 554.00

PROTECTOR TOOL CASES 1 Piece(s) 1 Day(s) 329 400 323 35 398 323 40 398 323 32 4989999046397 389-5432 329 g/set

฿ 239.00

PROTECTOR TOOL CASES 1 Piece(s) Same day 106 297 217 25 297 217 25 299 219 22 4989999046380 389-5424 106 g/set

฿ 170.00

PROTECTOR TOOL CASES 1 Piece(s) 12 Day(s) 31 182 120 10 188 124 43 188 124 22 4989999046373 389-5416 31 g/set

฿ 756.00

PROTECTOR TOOL CASES 1 Piece(s) Same day 483 484 355 70 478 355 18 470 345 38 4989999046403 389-5441 483 g/set

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●A resin tool case with high durability and sealability, so it is optimum for storing and transporting precision machinery.
●Cushioning material of corrugated die urethane(soft) and urethane with cut(hardness) firmly guards stored items from impact.
●Ureth

Specification

●Waterproof Type
●Cylinder Lock Attachable(sold separately)

Materials

●Main Body: Polypropylene(PP)
●Cushion: Urethane

Accessories

●Buffer Urethane