(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Aluminum Case

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Loading...

Specifications of TAC-440BK

  • Tool set and tool box only
    Tool Box
  • Toolbox Type
    Aluminum Case/Trunk
  • Case Size (Frontage x Depth x Height)(mm)
    440 × 330 × 105
  • Mass(g)
    2500
  • Effective inside dimension, frontage(mm)
    425
  • Effective inside dimension, depth(mm)
    315
  • Effective inside dimension, height(mm)
    90
  • Color
    Black
  • Trusco Code
    416-2927
  • Features
    Aluminum tool case equipped for both hard texture and durability. With convenient pocket for small item storage. The inside is a urethane sponge, preventing scratches on the case inner sides, and protecting the stored items from impacts. With key for locking the buckle part.
  • Material
    All-Aluminum Alloy
  • Specification 1
    With keylock
  • Accessory
    Key: 2 pcs, Shoulder Belt: 1 pc, Storage Pocket: 1 pc
Part Number
TAC-440BK
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 3,808.15

ALUMINUMCASES 1 Piece(s) Same day

Basic Specifications

  • Tool set and tool box only
    Tool Box
  • Toolbox Type
    Aluminum Case/Trunk
  • Case Size (Frontage x Depth x Height)(mm)
    440 × 330 × 105
  • Mass(g)
    2500
  • Effective inside dimension, frontage(mm)
    425
  • Effective inside dimension, depth(mm)
    315
  • Effective inside dimension, height(mm)
    90
  • Color
    Black
  • Trusco Code
    416-2927
  • Features
    Aluminum tool case equipped for both hard texture and durability. With convenient pocket for small item storage. The inside is a urethane sponge, preventing scratches on the case inner sides, and protecting the stored items from impacts. With key for locking the buckle part.
  • Material
    All-Aluminum Alloy
  • Specification 1
    With keylock
  • Accessory
    Key: 2 pcs, Shoulder Belt: 1 pc, Storage Pocket: 1 pc

Product Description

[Features]
· An aluminum tool case that has a tough feel and durability.
· With convenient pocket for storing small objects.
· As the interior is made of urethane sponge, it does not easily get scratched and protects stored items from shocks.
· Comes with a key that can be used to lock the buckle.

· ประหยัดเวลาในการเทียบ สินค้าทนทานต่อการใช้งาน!

Specifications of TAC-440BK

  • Tool set and tool box only
    Tool Box
  • Toolbox Type
    Aluminum Case/Trunk
  • Case Size (Frontage x Depth x Height)(mm)
    440 × 330 × 105
  • Mass(g)
    2500
  • Effective inside dimension, frontage(mm)
    425
  • Effective inside dimension, depth(mm)
    315
  • Effective inside dimension, height(mm)
    90
  • Color
    Black
  • Trusco Code
    416-2927
  • Features
    Aluminum tool case equipped for both hard texture and durability. With convenient pocket for small item storage. The inside is a urethane sponge, preventing scratches on the case inner sides, and protecting the stored items from impacts. With key for locking the buckle part.
  • Material
    All-Aluminum Alloy
  • Specification 1
    With keylock
  • Accessory
    Key: 2 pcs, Shoulder Belt: 1 pc, Storage Pocket: 1 pc
Part Number
TAC-440BK
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 3,808.15

ALUMINUMCASES 1 Piece(s) Same day

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1