- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Large Vehicle Mounted Tool Box (with No Intermediate Tray)
Specifications of F-1401
-
- Tool set and tool box only
- Tool Box
-
- Toolbox Type
- Onboard Storage Box for Vehicles
-
- Case Size (Frontage x Depth x Height)(mm)
- 1400 × 750 × 590
-
- Case color
- Green
-
- Mass(g)
- 55900
-
- JAN Code
- 4989999510546
-
- Trusco Code
- 239-0612
-
- Features
- With a very large storage box, it is designed to be durable enough to withstand both indoors as well as outdoor work sites. This can protect stored goods from theft, etc.
-
- Material
- Steel
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Case Size (Frontage x Depth x Height) (mm) |
Mass (g) |
JAN Code |
Trusco Code |
|
฿ 51,150.00
฿ 47,058.00
|
TRC IN-CAR TOOL BOXES
|
1 Piece(s)
|
|
40 Day(s)
|
1400 × 750 × 590 |
55900 |
4989999510546 |
239-0612 |
Basic Specifications
-
- Tool set and tool box only
- Tool Box
-
- Toolbox Type
- Onboard Storage Box for Vehicles
-
- Case color
- Green
-
- Features
- With a very large storage box, it is designed to be durable enough to withstand both indoors as well as outdoor work sites. This can protect stored goods from theft, etc.
-
- Material
- Steel
Product Description
[Features]
· With a very large storage box, it is designed to be durable enough to withstand both indoors as well as outdoor work sites. This can protect stored goods from theft, etc.
· ประหยัดเวลาในการเทียบ สินค้าทนทานต่อการใช้งาน!
Specifications of F-1401
-
- Tool set and tool box only
- Tool Box
-
- Toolbox Type
- Onboard Storage Box for Vehicles
-
- Case Size (Frontage x Depth x Height)(mm)
- 1400 × 750 × 590
-
- Case color
- Green
-
- Mass(g)
- 55900
-
- JAN Code
- 4989999510546
-
- Trusco Code
- 239-0612
-
- Features
- With a very large storage box, it is designed to be durable enough to withstand both indoors as well as outdoor work sites. This can protect stored goods from theft, etc.
-
- Material
- Steel
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Case Size (Frontage x Depth x Height) (mm) |
Mass (g) |
JAN Code |
Trusco Code |
|
฿ 51,150.00
฿ 47,058.00
|
TRC IN-CAR TOOL BOXES
|
1 Piece(s)
|
|
40 Day(s)
|
1400 × 750 × 590 |
55900 |
4989999510546 |
239-0612 |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?