(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Parts Case No Partition Type 158x42x23 – 178x98x30

Parts Case No Partition Type 158x42x23 – 178x98x30

You can add up to 6 items to the comparison list.
  • Sale
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Specifications of TPC-160

  • Tool set and tool box only
    Tool Box
  • Toolbox Type
    Parts Case
  • Case Size (Frontage x Depth x Height)(mm)
    123 × 90 × 36
  • Mass(g)
    50.5
  • Effective inside dimension, frontage(mm)
    112
  • Effective inside dimension, depth(mm)
    79
  • Effective inside dimension, height(mm)
    23
  • JAN Code
    4989999317831
  • Trusco Code
    479-1797
  • Features
    A clear case useful for neatly storing small objects.
  • Material
    Polypropylene (PP)
Part Number
TPC-160
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Case Size (Frontage x Depth x Height)
(mm)
Mass
(g)
Effective inside dimension, frontage
(mm)
Effective inside dimension, depth
(mm)
Effective inside dimension, height
(mm)
JAN Code Trusco Code

฿ 57.00

TOOL SET TOOL BOX 1 Piece(s) Same day 123 × 90 × 36 50.5 112 79 23 4989999317831 479-1797

Basic Specifications

  • Tool set and tool box only
    Tool Box
  • Toolbox Type
    Parts Case
  • Features
    A clear case useful for neatly storing small objects.
  • Material
    Polypropylene (PP)

Product Description

[Features]
· A clear case useful for neatly storing small objects.
· Has no partitions (free type).
· The pocket size makes it perfect for carrying.
· It is convenient as a set case for parts, etc.
[Applications]
· For neat organization inside the toolbox or cabinet.

· ประหยัดเวลาในการเทียบ สินค้าทนทานต่อการใช้งาน!

Specifications of TPC-160

  • Tool set and tool box only
    Tool Box
  • Toolbox Type
    Parts Case
  • Case Size (Frontage x Depth x Height)(mm)
    123 × 90 × 36
  • Mass(g)
    50.5
  • Effective inside dimension, frontage(mm)
    112
  • Effective inside dimension, depth(mm)
    79
  • Effective inside dimension, height(mm)
    23
  • JAN Code
    4989999317831
  • Trusco Code
    479-1797
  • Features
    A clear case useful for neatly storing small objects.
  • Material
    Polypropylene (PP)
Part Number
TPC-160
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Case Size (Frontage x Depth x Height)
(mm)
Mass
(g)
Effective inside dimension, frontage
(mm)
Effective inside dimension, depth
(mm)
Effective inside dimension, height
(mm)
JAN Code Trusco Code

฿ 57.00

TOOL SET TOOL BOX 1 Piece(s) Same day 123 × 90 × 36 50.5 112 79 23 4989999317831 479-1797

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Clear case is convenient for storing small items neatly.
●None partition panel(free type).

Specification

●No Partition Type

Materials

●Main Body: Polypropylene(PP)