(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Plastic box【1-4 Pieces Per Package】

Plastic box

You can add up to 6 items to the comparison list.
  • Volume Discount

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 101.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
PT-A4
PT-B2
PT-C1
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Case Size (Frontage x Depth x Height)
(mm)
Case color Mass
(g)
Effective inside dimension, frontage
(mm)
Effective inside dimension, depth
(mm)
JAN Code Trusco Code Mass

฿ 140.00

PARTS BOXES 1 Pack(s)

4 Pieces Per Package

Available Same day 50 × 50 × 55 Other 96 46 46 4989999510300 222-2426 96 g/bag

฿ 101.00

PARTS BOXES 1 Pack(s)

2 Pieces Per Package

Available Same day 100 × 50 × 55 Green 80 96 46 4989999510317 222-2434 80 g/bag

฿ 101.00

PARTS BOXES 1 Piece(s) - Available Same day 100 × 100 × 55 Other 57 96 96 4989999510324 226-6008 57 g/bag

Basic Specifications

  • Tool set and tool box only
    Tool Box
  • Toolbox Type
    Parts Case
  • Effective inside dimension, height(mm)
    53
  • Features
    The colors are pastels.
  • Material
    ABS Resin

Product Description

[Features]
· The colors are pastels.
· Any combination of boxes can be made.
· Use it for tool boxes PT-36B and PT-430B.
· The bottom is rounded to make it easy to remove small objects and parts.

· ประหยัดเวลาในการเทียบ สินค้าทนทานต่อการใช้งาน!

Part Number
PT-A4
PT-B2
PT-C1
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Case Size (Frontage x Depth x Height)
(mm)
Case color Mass
(g)
Effective inside dimension, frontage
(mm)
Effective inside dimension, depth
(mm)
JAN Code Trusco Code Mass

฿ 140.00

PARTS BOXES 1 Pack(s)

4 Pieces Per Package

Available Same day 50 × 50 × 55 Other 96 46 46 4989999510300 222-2426 96 g/bag

฿ 101.00

PARTS BOXES 1 Pack(s)

2 Pieces Per Package

Available Same day 100 × 50 × 55 Green 80 96 46 4989999510317 222-2434 80 g/bag

฿ 101.00

PARTS BOXES 1 Piece(s) - Available Same day 100 × 100 × 55 Other 57 96 96 4989999510324 226-6008 57 g/bag

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●The color is pastel style.
●The combination of the box is flexible.
●Please use the tool box built into PT-36B, PT-430B.
●Small parts are easier to take out and the bottom is rounded.

Specification

●SPQ(bag):140

Materials

●Polystyrene(PS)