(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stainless Tool Box S/M/L Size

Stainless Tool Box S/M/L Size

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
  • From :
    ฿ 908.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TSUS-3024L
TSUS-3025M
TSUS-3026S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Case Size (Frontage x Depth x Height)
(mm)
Mass
(g)
Effective inside dimension, frontage
(mm)
Effective inside dimension, depth
(mm)
Effective inside dimension, height
(mm)
JAN Code Trusco Code

฿ 1,740.00

STAINLESS TOOL BOXES 1 Piece(s) Same day 582 × 298 × 255 3300 543 235 215 4989999041965 389-4878

฿ 1,331.00

STAINLESS TOOL BOXES 1 Piece(s) Same day 470 × 238 × 203 2100 435 182 175 4989999041958 389-4860

฿ 908.00

STAINLESS TOOL BOXES 1 Piece(s) Same day 395 × 180 × 170 1400 358 130 138 4989999041941 389-4851

Basic Specifications

  • Tool set and tool box only
    Tool Box
  • Toolbox Type
    Steel Tool Box
  • Case color
    Silver
  • Features
    Stainless steel body with strength and design.
  • Material
    Stainless Steel (SUS430)
  • Accessory
    Inner tray

Product Description

[Features]
· Stainless steel body with strength and design.
· The easy-to-hold, wide-type handle fits in the palm of the hand perfectly.
· With convenient medium-sized dish for storing small objects.
· Cylinder lock (sold separately): Attachable

· ประหยัดเวลาในการเทียบ สินค้าทนทานต่อการใช้งาน!

Part Number
TSUS-3024L
TSUS-3025M
TSUS-3026S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Case Size (Frontage x Depth x Height)
(mm)
Mass
(g)
Effective inside dimension, frontage
(mm)
Effective inside dimension, depth
(mm)
Effective inside dimension, height
(mm)
JAN Code Trusco Code

฿ 1,740.00

STAINLESS TOOL BOXES 1 Piece(s) Same day 582 × 298 × 255 3300 543 235 215 4989999041965 389-4878

฿ 1,331.00

STAINLESS TOOL BOXES 1 Piece(s) Same day 470 × 238 × 203 2100 435 182 175 4989999041958 389-4860

฿ 908.00

STAINLESS TOOL BOXES 1 Piece(s) Same day 395 × 180 × 170 1400 358 130 138 4989999041941 389-4851

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●A stainless steel body that combines strength and designability.
●With a convenient inner tray for small items storage.

Specification

●Color:Silver

Materials

●Main Body: Stainless Steel(SUS430)
●Handle/Hook: Polypropylene(PP)
●Buckle: Steel

Accessories

●Inner Tray