(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Tool Box (Key Lock Type)

Tool Box (Key Lock Type)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 30/06/2024
Filter By :

Loading...

Details

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Specifications of TCBOX-4R

  • Tool set and tool box only
    Tool Box
  • Toolbox Type
    Steel Tool Box
  • Case Size (Frontage x Depth x Height)(mm)
    660 × 307 × 378
  • Case color
    Red
  • Mass(g)
    25000
  • JAN Code
    4989999393743
  • Trusco Code
    302-1327
  • Features
    Drawers use ball bearing sliders for smooth movement.
  • Material
    Steel
  • Specification 1
    Drawer slide part: ball bearing slider, drawer effective internal dimensions: first stage, width 160 x depth 265 x height 47 (mm) x 3, second to third stages, width 555 x depth 265 x height 47 (mm), fourth stage, width 555 x depth 265 x height 72 (mm)
  • Accessory
    Foam Rubber Sheet: 6, Key: 2
Part Number
TCBOX-4R SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 12,527.00

฿ 11,523.59

STEEL TOOL BOXES 1 Piece(s) 1 Day(s)

Basic Specifications

  • Tool set and tool box only
    Tool Box
  • Toolbox Type
    Steel Tool Box
  • Case Size (Frontage x Depth x Height)(mm)
    660 × 307 × 378
  • Case color
    Red
  • Mass(g)
    25000
  • JAN Code
    4989999393743
  • Trusco Code
    302-1327
  • Features
    Drawers use ball bearing sliders for smooth movement.
  • Material
    Steel
  • Specification 1
    Drawer slide part: ball bearing slider, drawer effective internal dimensions: first stage, width 160 x depth 265 x height 47 (mm) x 3, second to third stages, width 555 x depth 265 x height 47 (mm), fourth stage, width 555 x depth 265 x height 72 (mm)
  • Accessory
    Foam Rubber Sheet: 6, Key: 2

Product Description

[Features]
· Drawers use ball bearing sliders for smooth movement.
· A foam rubber sheet is included to prevent sliding and scratches inside the drawer.
· When the top cover is closed, the drawers lock automatically.
· Key type lock with a lock also in the drawer for storage of important tools with peace of mind.
[Applications]
· Ideal for organizing tools such as those found in vehicle repair factories.
· Also optimal for use as an automotive tool box.

· ประหยัดเวลาในการเทียบ สินค้าทนทานต่อการใช้งาน!

Specifications of TCBOX-4R

  • Tool set and tool box only
    Tool Box
  • Toolbox Type
    Steel Tool Box
  • Case Size (Frontage x Depth x Height)(mm)
    660 × 307 × 378
  • Case color
    Red
  • Mass(g)
    25000
  • JAN Code
    4989999393743
  • Trusco Code
    302-1327
  • Features
    Drawers use ball bearing sliders for smooth movement.
  • Material
    Steel
  • Specification 1
    Drawer slide part: ball bearing slider, drawer effective internal dimensions: first stage, width 160 x depth 265 x height 47 (mm) x 3, second to third stages, width 555 x depth 265 x height 47 (mm), fourth stage, width 555 x depth 265 x height 72 (mm)
  • Accessory
    Foam Rubber Sheet: 6, Key: 2
Part Number
TCBOX-4R SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 12,527.00

฿ 11,523.59

STEEL TOOL BOXES 1 Piece(s) 1 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Drawer can move smoothly by adopting ball bearing slide.
●When you close the top cover, the drawer automatically locks.

Specification

●Color:Red
●Number of Drawing Stages:4
●Outer Dimension(mm)W x D x H:660 x 307 x 378
●Cylinder Lock(sold separately):Not Applicable
●SPQ(piece):1
●Drawer Slide Part: Ball Bearing Slider
●Drawer Effective Internal Dimension : 1st Drawer W 163 x D 270 x H 47mm x 3 : 2nd to 3rd Drawer W 561 x D 270 x H 47mm : 4th Drawer W 561 x D 270 x H 67mm

Materials

●Main Body: Steel

Accessories

●Foam Rubber Sheet: 6 Sheets
●Key: 2 Pieces