(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Tool box (cylinder rock type)

Tool box (cylinder rock type)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
  • From :
    ฿ 3,931.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TCBOX-2R
TCBOX-3R
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Case Size (Frontage x Depth x Height)
(mm)
Mass
(g)
JAN Code Trusco Code

฿ 3,931.00

STEEL TOOL BOXES 1 Piece(s) 1 Day(s) 533 × 241 × 219 8300 4989999393729 302-1301

฿ 5,190.00

STEEL TOOL BOXES 1 Piece(s) 12 Day(s) 533 × 241 × 273 1050 4989999393736 302-1319

Basic Specifications

  • Tool set and tool box only
    Tool Box
  • Toolbox Type
    Steel Tool Box
  • Case color
    Red
  • Features
    A foam rubber sheet is included to prevent sliding and scratches inside the drawer.
  • Material
    Steel
  • Specification 1
    Drawer slide part: ball bearing slider, drawer effective internal dimensions: first stage, width 473 x depth 207 x height 41 (mm)
  • Accessory
    Foam Rubber Sheet

Product Description

[Features]
· A foam rubber sheet is included to prevent sliding and scratches inside the drawer.
· Since the draw latch comes with a key hole, a cylinder lock (25 mm, sold separately) can be attached to it to store tools inside.
· When the top cover is closed, the drawers lock automatically.

· ประหยัดเวลาในการเทียบ สินค้าทนทานต่อการใช้งาน!

Part Number
TCBOX-2R
TCBOX-3R
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Case Size (Frontage x Depth x Height)
(mm)
Mass
(g)
JAN Code Trusco Code

฿ 3,931.00

STEEL TOOL BOXES 1 Piece(s) 1 Day(s) 533 × 241 × 219 8300 4989999393729 302-1301

฿ 5,190.00

STEEL TOOL BOXES 1 Piece(s) 12 Day(s) 533 × 241 × 273 1050 4989999393736 302-1319

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Since the keyhole is attached to the patch lock, the cylinder lock (25mm, sold separately) can be installed and stored.
●When you close the top cover, the drawer automatically locks.

Specification

●Color:Red
●Cylinder Lock(sold separately):Installable
●SPQ(piece):1
●Drawer Slide Part: Ball Bearing Slider
●Drawer Effective Internal Dimensions: W 470 x D 205 x H 41 (mm)

Materials

●Main Body: Steel

Accessories

●Foam Rubber Sheet