(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
ST-3500-B |
ST-350-B |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Case Size (Frontage x Depth x Height) (mm) |
Mass (g) |
JAN Code | Trusco Code |
---|---|---|---|---|---|---|---|---|---|
฿ 2,179.00 |
STEEL TOOL BOXES | 1 Piece(s) | 1 Day(s) | 350 × 160 × 260 | 2800 | 4989999700756 | 120-1140 | ||
฿ 1,793.00 |
STEEL TOOL BOXES | 1 Piece(s) | Available | Same day | 350 × 160 × 215 | 2600 | 4989999700749 | 120-1123 |
[Features]
· The upper level partition is removable and movable.
· Cantilever type.
· ประหยัดเวลาในการเทียบ สินค้าทนทานต่อการใช้งาน!
Part Number |
---|
ST-3500-B |
ST-350-B |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Case Size (Frontage x Depth x Height) (mm) |
Mass (g) |
JAN Code | Trusco Code |
---|---|---|---|---|---|---|---|---|---|
฿ 2,179.00 |
STEEL TOOL BOXES | 1 Piece(s) | 1 Day(s) | 350 × 160 × 260 | 2800 | 4989999700756 | 120-1140 | ||
฿ 1,793.00 |
STEEL TOOL BOXES | 1 Piece(s) | Available | Same day | 350 × 160 × 215 | 2600 | 4989999700749 | 120-1123 |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?