(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Peaked Tool Box Inner Tray

Peaked Tool Box Inner Tray

You can add up to 6 items to the comparison list.

Loading...

Details

Specifications of PL-54

  • Tool set and tool box only
    Tool Box
  • Toolbox Type
    Other
  • Mass(g)
    600
  • JAN Code
    4989999241068
  • Trusco Code
    249-5147
  • Material
    Polypropylene (PP)
Part Number
PL-54
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 381.00

STEEL TOOL BOXES 1 Piece(s) 1 Day(s)

Basic Specifications

  • Tool set and tool box only
    Tool Box
  • Toolbox Type
    Other
  • Mass(g)
    600
  • JAN Code
    4989999241068
  • Trusco Code
    249-5147
  • Material
    Polypropylene (PP)

Product Description

A structure in which parts can be taken out easily. Intermediate tray for Y-350, YP-350, TP-350, Y-420, Y-460 and Y-530

· ประหยัดเวลาในการเทียบ สินค้าทนทานต่อการใช้งาน!

Specifications of PL-54

  • Tool set and tool box only
    Tool Box
  • Toolbox Type
    Other
  • Mass(g)
    600
  • JAN Code
    4989999241068
  • Trusco Code
    249-5147
  • Material
    Polypropylene (PP)
Part Number
PL-54
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 381.00

STEEL TOOL BOXES 1 Piece(s) 1 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●A rugged press integrated type that can withstand intense use.
●Convenient design that the lid is easy to close because the lid is convex even if the tool lift inside.

Specification

●SPQ(piece):12

Materials

●Main Body: Steel
●Polypropylene(PP)

Warning

●The inner tray is not attached.