(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
TSHB-500 |
TSHB-620 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Case Size (Frontage x Depth x Height) (mm) |
Mass (g) |
Effective inside dimension, frontage (mm) |
JAN Code | Trusco Code |
---|---|---|---|---|---|---|---|---|---|---|
฿ 1,341.00 |
PLASTIC TOOL BOXES | 1 Piece(s) | Same day | 500 × 267 × 224 | 2000 | 426 | 4989999511567 | 299-4836 | ||
฿ 1,490.00 |
PLASTIC TOOL BOXES | 1 Piece(s) | Same day | 620 × 267 × 224 | 2630 | 546 | 4989999511550 | 299-4828 |
[Features]
· Double-locking system (patent pending): Even when the buckle is left undone, the lock activates and prevents tools from popping out when lifted.
· The handle is easy to hold and features a slip-resistant rubber grip.
· Belt loops and tool holders are fitted on both sides.
· ประหยัดเวลาในการเทียบ สินค้าทนทานต่อการใช้งาน!
Part Number |
---|
TSHB-500 |
TSHB-620 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Case Size (Frontage x Depth x Height) (mm) |
Mass (g) |
Effective inside dimension, frontage (mm) |
JAN Code | Trusco Code |
---|---|---|---|---|---|---|---|---|---|---|
฿ 1,341.00 |
PLASTIC TOOL BOXES | 1 Piece(s) | Same day | 500 × 267 × 224 | 2000 | 426 | 4989999511567 | 299-4836 | ||
฿ 1,490.00 |
PLASTIC TOOL BOXES | 1 Piece(s) | Same day | 620 × 267 × 224 | 2630 | 546 | 4989999511550 | 299-4828 |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
Super Hard Box (Part Number: TSHB-500)
Handle Part: With non-slip rubber material
With rubber grip in order to prevent slipping
Both Sides: Belt hole (width 30 mm), with tool holder
Features
• W lock system (PAT): It puts a lock when gets lifted even if the buckle is not fitted by mistake and jumping of the tools is prevented.
• With belt hole and tool holder at both sides
Materials
• Body: Bumper grade shock resistant copolymer (PP)
• Inner tray and bumper grade shock resistant copolymer (PP)
• Buckle and handle: ABS resin
• Grips: Elastomer
• Shaft: Stainless steel (SUS304)
Accessories
• Inner tray
• Partition pane
• Slip prevention rubber
Item No. | Color | Outside Dimensions (mm) width×Depth×height | Effective Internal Dimensions (mm) width×Depth×height | Cylinder Lock (Sold Separately) | Weight (kg) |
---|---|---|---|---|---|
TSHB-500 | Black | 500×267×224 | 426×226×121 | Mountable | 2.00 |
TSHB-620 | Black | 620×267×224 | 546×226×121 | Mountable | 2.63 |
How can we improve?
How can we improve?