- Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
- แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก
Specifications of AZC-S
-
- Tool set and tool box only
- Tool Box
-
- Toolbox Type
- Tool holder, bag
-
- Mass(g)
- 100
-
- Details Type
- Single
-
- Length(mm)
- 1,200 (Wire Length)
-
- Trusco Code
- 308-6321
-
- Features
- This has an automatic winder. It has a special spring mechanism in which the pulling load doesn't increase as you extend the wire. Even if you drop your tool, it won't ricochet, thanks to the shock absorbing feature.
-
- Application
- For preventing tools from falling during elevated work.
-
- Specifications
- Permitted weight: 1 kg or less (In relation to 1 wire)
-
- Accessory
- Tool Connection Wire
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 1,045.00
|
TJD TOOL HOLDERS
|
1 Piece(s)
|
|
31 Day(s)
|
Basic Specifications
-
- Tool set and tool box only
- Tool Box
-
- Toolbox Type
- Tool holder, bag
-
- Mass(g)
- 100
-
- Details Type
- Single
-
- Length(mm)
- 1,200 (Wire Length)
-
- Trusco Code
- 308-6321
-
- Features
- This has an automatic winder. It has a special spring mechanism in which the pulling load doesn't increase as you extend the wire. Even if you drop your tool, it won't ricochet, thanks to the shock absorbing feature.
-
- Application
- For preventing tools from falling during elevated work.
-
- Specifications
- Permitted weight: 1 kg or less (In relation to 1 wire)
-
- Accessory
- Tool Connection Wire
Product Description
[Features]
· An automatic winding type.
· It has a special spring mechanism in which the pulling load doesn't increase as you extend the wire.
· Shock-absorbing function prevents bounding if the tool is dropped.
[Applications]
· For preventing tools from falling during elevated work.
Specifications of AZC-S
-
- Tool set and tool box only
- Tool Box
-
- Toolbox Type
- Tool holder, bag
-
- Mass(g)
- 100
-
- Details Type
- Single
-
- Length(mm)
- 1,200 (Wire Length)
-
- Trusco Code
- 308-6321
-
- Features
- This has an automatic winder. It has a special spring mechanism in which the pulling load doesn't increase as you extend the wire. Even if you drop your tool, it won't ricochet, thanks to the shock absorbing feature.
-
- Application
- For preventing tools from falling during elevated work.
-
- Specifications
- Permitted weight: 1 kg or less (In relation to 1 wire)
-
- Accessory
- Tool Connection Wire
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 1,045.00
|
TJD TOOL HOLDERS
|
1 Piece(s)
|
|
31 Day(s)
|
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?