(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
1780BK |
1780NFBK |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Mass (g) |
Detailed Type | Type | Trusco Code |
---|---|---|---|---|---|---|---|---|---|
฿ 90,151.00 ฿ 77,755.24 |
PLC PROTECTOR TOOL CASES LARGE | 1 Piece(s) | 40 Day(s) | 22230 | With Urethane Foam | With Urethane Foam | 420-6444 | ||
฿ 84,669.00 ฿ 73,027.01 |
PLC PROTECTOR TOOL CASES LARGE | 1 Piece(s) | 19 Day(s) | 17420 | Without Urethane Foam | Without Urethane Foam | 420-6452 |
[Features]
· Pelican cases are tough-body tool cases with high airtightness, waterproofness, impact resistance, pressure resistance, and dust-proofing.
· It is trusted by many professionals as the world's toughest case that can endure harsh environments. It is officially used by government agencies, police and military officials around the world.
· In the industrial sphere, as well, it is widely used in carrying/conveying precision equipment.
[Applications]
· For transport and storage of large precision equipment.
· For safe transportation and storage of various precision equipment, etc.
Part Number |
---|
1780BK |
1780NFBK |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Mass (g) |
Detailed Type | Type | Trusco Code |
---|---|---|---|---|---|---|---|---|---|
฿ 90,151.00 ฿ 77,755.24 |
PLC PROTECTOR TOOL CASES LARGE | 1 Piece(s) | 40 Day(s) | 22230 | With Urethane Foam | With Urethane Foam | 420-6444 | ||
฿ 84,669.00 ฿ 73,027.01 |
PLC PROTECTOR TOOL CASES LARGE | 1 Piece(s) | 19 Day(s) | 17420 | Without Urethane Foam | Without Urethane Foam | 420-6452 |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?