(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Large case 630 × 492 × 352 mm/781 × 520 × 295 mm

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 26,833.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
1620BK SALE
1620NFBK SALE
1620NFOD
1650BK SALE
1650NFBK SALE
1650NFOD SALE
1650OD SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Case Dimensions (Frontage x Depth x Height)
(mm)
Case Color Mass
(g)
Detailed Type Effective Internal Dimension Frontage
(mm)
Effective Internal Dimension Depth
(mm)
Effective Internal Dimension Height
(mm)
Type Trusco Code

฿ 50,035.00

฿ 46,032.20

PLC PROTECTOR TOOL CASES LARGE 1 Piece(s) 12 Day(s) 630X492X352 Black 11800 With Urethane Foam 543 414 319 With Urethane Foam 420-5961

฿ 41,900.00

฿ 38,548.00

PLC PROTECTOR TOOL CASES LARGE 1 Piece(s) 12 Day(s) 630X492X352 Black 11100 Without Urethane Foam 543 414 319 Without Urethane Foam 420-5979

฿ 26,833.00

PROTECTOR TOOL CASES LARGE 1 Piece(s) 12 Day(s) 630X492X352 Other 11100 Without Urethane Foam 543 414 319 Without Urethane Foam 420-5987

฿ 51,734.00

฿ 47,595.28

PLC PROTECTOR TOOL CASES LARGE 1 Piece(s) 12 Day(s) 781X520X295 Black 16100 With Urethane Foam 724 441 267 With Urethane Foam 420-6088

฿ 43,935.00

฿ 40,420.20

PLC PROTECTOR TOOL CASES LARGE 1 Piece(s) 12 Day(s) 781X520X295 Black 13200 Without Urethane Foam 724 441 267 Without Urethane Foam 420-6096

฿ 43,935.00

฿ 40,420.20

PLC PROTECTOR TOOL CASES LARGE 1 Piece(s) 40 Day(s) 781X520X295 Other 13200 Without Urethane Foam 724 441 267 Without Urethane Foam 420-6100

฿ 51,734.00

฿ 47,595.28

PLC PROTECTOR TOOL CASES LARGE 1 Piece(s) 40 Day(s) 781X520X295 Other 16100 With Urethane Foam 724 441 267 With Urethane Foam 420-6118

Basic Specifications

  • Tool Set / Tool Box Only
    Tool Box
  • Tool Box Type
    Protector Tool Case
  • Features
    Large cube type protector tool case.
  • Intended Use
    For transport and storage of large precision equipment.
  • Body Material
    Impact-resistant Resin (Copolymer Polypropylene)
  • Lid Part Specification
    Includes Casters, Includes Telescopic Handle IP67 Padlock Diameter: 10.9 mm (Padlock Sold Separately)

Product Description

[Features]
· A large cube type protector tool case.
· Pelican cases are tough-body tool cases with high airtightness, waterproofness, impact resistance, pressure resistance, and dust-proofing.
· It is trusted by many professionals as the world's toughest case that can endure harsh environments. It is officially used by government agencies, police and military officials around the world.
· In the industrial sphere, as well, it is widely used in carrying/conveying precision equipment.
[Applications]
· For transport and storage of large precision equipment.
· For safe transportation and storage of various precision equipment, etc.

Part Number
1620BK SALE
1620NFBK SALE
1620NFOD
1650BK SALE
1650NFBK SALE
1650NFOD SALE
1650OD SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Case Dimensions (Frontage x Depth x Height)
(mm)
Case Color Mass
(g)
Detailed Type Effective Internal Dimension Frontage
(mm)
Effective Internal Dimension Depth
(mm)
Effective Internal Dimension Height
(mm)
Type Trusco Code

฿ 50,035.00

฿ 46,032.20

PLC PROTECTOR TOOL CASES LARGE 1 Piece(s) 12 Day(s) 630X492X352 Black 11800 With Urethane Foam 543 414 319 With Urethane Foam 420-5961

฿ 41,900.00

฿ 38,548.00

PLC PROTECTOR TOOL CASES LARGE 1 Piece(s) 12 Day(s) 630X492X352 Black 11100 Without Urethane Foam 543 414 319 Without Urethane Foam 420-5979

฿ 26,833.00

PROTECTOR TOOL CASES LARGE 1 Piece(s) 12 Day(s) 630X492X352 Other 11100 Without Urethane Foam 543 414 319 Without Urethane Foam 420-5987

฿ 51,734.00

฿ 47,595.28

PLC PROTECTOR TOOL CASES LARGE 1 Piece(s) 12 Day(s) 781X520X295 Black 16100 With Urethane Foam 724 441 267 With Urethane Foam 420-6088

฿ 43,935.00

฿ 40,420.20

PLC PROTECTOR TOOL CASES LARGE 1 Piece(s) 12 Day(s) 781X520X295 Black 13200 Without Urethane Foam 724 441 267 Without Urethane Foam 420-6096

฿ 43,935.00

฿ 40,420.20

PLC PROTECTOR TOOL CASES LARGE 1 Piece(s) 40 Day(s) 781X520X295 Other 13200 Without Urethane Foam 724 441 267 Without Urethane Foam 420-6100

฿ 51,734.00

฿ 47,595.28

PLC PROTECTOR TOOL CASES LARGE 1 Piece(s) 40 Day(s) 781X520X295 Other 16100 With Urethane Foam 724 441 267 With Urethane Foam 420-6118

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1