(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Large case with urethane foam / without urethane foam

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 16,723.45 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
1600BK SALE
1600NFBK SALE
1600NFOD
1630BK SALE
1630NFBK SALE
1630NFOD
1640BK SALE
1640NFBK SALE
1640NFOD
1640OD
1660BK SALE
1660NFBK SALE
1660OD
1690BK SALE
1690NFBK SALE
1690NFOD SALE
1690OD SALE
1730BK SALE
1730NFBK SALE
1730NFOD
1730OD SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Case Dimensions (Frontage x Depth x Height)
(mm)
Case Color Mass
(g)
Detailed Type Effective Internal Dimension Frontage
(mm)
Effective Internal Dimension Depth
(mm)
Effective Internal Dimension Height
(mm)
Type Trusco Code Lid Part Specification

฿ 35,980.00

฿ 33,101.60

PLC PROTECTOR TOOL CASES LARGE 1 Piece(s) 12 Day(s) 616X493X220 Black 6400 With Urethane Foam 544 419 200 With Urethane Foam 420-5880 IP67 Padlock diameter: 10.9 mm (padlock sold separately)

฿ 29,495.00

฿ 27,135.40

PLC PROTECTOR TOOL CASES LARGE 1 Piece(s) 14 Day(s) 616X493X220 Black 5900 Without Urethane Foam 544 419 200 Without Urethane Foam 420-5898 IP67 Padlock diameter: 10.9 mm (padlock sold separately)

฿ 16,723.45

PLC PROTECTOR TOOL CASES LARGE 1 Piece(s) 14 Day(s) 616X493X220 Other 5900 Without Urethane Foam 544 419 200 Without Urethane Foam 420-5901 IP67 Padlock diameter: 10.9 mm (padlock sold separately)

฿ 69,393.00

฿ 59,851.46

PLC PROTECTOR TOOL CASES LARGE 1 Piece(s) 12 Day(s) 794X615X444 Black 16330 With Urethane Foam 703 533 394 With Urethane Foam 420-6002 Includes Casters, Includes Telescopic Handle IP67 Padlock Diameter: 10.9 mm (Padlock Sold Separately)

฿ 57,212.00

฿ 52,635.04

PLC PROTECTOR TOOL CASES LARGE 1 Piece(s) 10 Day(s) 794X615X444 Black 14060 Without Urethane Foam 703 533 394 Without Urethane Foam 420-6011 Includes Casters, Includes Telescopic Handle IP67 Padlock Diameter: 10.9 mm (Padlock Sold Separately)

฿ 34,315.62

PLC PROTECTOR TOOL CASES LARGE 1 Piece(s) 40 Day(s) 794X615X444 Other 14060 Without Urethane Foam 703 533 394 Without Urethane Foam 420-6029 Includes Casters, Includes Telescopic Handle IP67 Padlock Diameter: 10.9 mm (Padlock Sold Separately)

฿ 55,948.00

฿ 51,472.16

PLC PROTECTOR TOOL CASES LARGE 1 Piece(s) 40 Day(s) 691X698X414 Black 17240 With Urethane Foam 602 609 353 With Urethane Foam 420-6045 Includes Casters, Includes Telescopic Handle IP67 Padlock Diameter: 10.9 mm (Padlock Sold Separately)

฿ 48,490.00

฿ 44,610.80

PLC PROTECTOR TOOL CASES LARGE 1 Piece(s) 12 Day(s) 691X698X414 Black 15420 Without Urethane Foam 602 609 353 Without Urethane Foam 420-6053 Includes Casters, Includes Telescopic Handle IP67 Padlock Diameter: 10.9 mm (Padlock Sold Separately)

฿ 29,552.75

PLC PROTECTOR TOOL CASES LARGE 1 Piece(s) 40 Day(s) 691X698X414 Other 15420 Without Urethane Foam 602 609 353 Without Urethane Foam 420-6061 Includes Casters, Includes Telescopic Handle IP67 Padlock Diameter: 10.9 mm (Padlock Sold Separately)

฿ 32,675.14

PROTECTOR TOOL CASES LARGE 1 Piece(s) 40 Day(s) 691X698X414 Other 17240 With Urethane Foam 602 609 353 With Urethane Foam 420-6070 Includes Casters, Includes Telescopic Handle IP67 Padlock Diameter: 10.9 mm (Padlock Sold Separately)

฿ 68,931.00

฿ 59,452.99

PLC PROTECTOR TOOL CASES LARGE 1 Piece(s) 12 Day(s) 802X584X495 Black 19120 With Urethane Foam 716 499 448 With Urethane Foam 420-6126 Includes Casters, Includes Telescopic Handle IP67 Padlock Diameter: 10.9 mm (Padlock Sold Separately)

฿ 62,654.00

฿ 54,039.08

PLC PROTECTOR TOOL CASES LARGE 1 Piece(s) 40 Day(s) 802X584X495 Black 15490 Without Urethane Foam 716 499 448 Without Urethane Foam 420-6134 Includes Casters, Includes Telescopic Handle IP67 Padlock Diameter: 10.9 mm (Padlock Sold Separately)

฿ 39,859.12

PLC PROTECTOR TOOL CASES LARGE 1 Piece(s) 40 Day(s) 802X584X495 Other 19120 With Urethane Foam 716 499 448 With Urethane Foam 420-6151 Includes Casters, Includes Telescopic Handle IP67 Padlock Diameter: 10.9 mm (Padlock Sold Separately)

฿ 77,576.00

฿ 66,909.30

PLC PROTECTOR TOOL CASES LARGE 1 Piece(s) 12 Day(s) 847X722X463 Black 19500 With Urethane Foam 762 635 381 With Urethane Foam 420-6169 Includes Casters, Includes Telescopic Handle IP67 Padlock Diameter: 10.9 mm (Padlock Sold Separately)

฿ 69,393.00

฿ 59,851.46

PLC PROTECTOR TOOL CASES LARGE 1 Piece(s) 12 Day(s) 847X722X463 Black 15420 Without Urethane Foam 762 635 381 Without Urethane Foam 420-6177 Includes Casters, Includes Telescopic Handle IP67 Padlock Diameter: 10.9 mm (Padlock Sold Separately)

฿ 69,393.00

฿ 59,851.46

PLC PROTECTOR TOOL CASES LARGE 1 Piece(s) 12 Day(s) 847X722X463 Other 15420 Without Urethane Foam 762 635 381 Without Urethane Foam 420-6185 Includes Casters, Includes Telescopic Handle IP67 Padlock Diameter: 10.9 mm (Padlock Sold Separately)

฿ 77,576.00

฿ 66,909.30

PLC PROTECTOR TOOL CASES LARGE 1 Piece(s) 19 Day(s) 847X722X463 Other 19500 With Urethane Foam 762 635 381 With Urethane Foam 420-6193 Includes Casters, Includes Telescopic Handle IP67 Padlock Diameter: 10.9 mm (Padlock Sold Separately)

฿ 83,525.00

฿ 72,040.31

PLC PROTECTOR TOOL CASES LARGE 1 Piece(s) 12 Day(s) 952X689X365 Black 17240 With Urethane Foam 863 609 317 With Urethane Foam 420-6282 Includes Casters, IP67 Padlock Diameter: 9.5 mm (Padlock Sold Separately)

฿ 75,944.00

฿ 65,501.70

PLC PROTECTOR TOOL CASES LARGE 1 Piece(s) 10 Day(s) 952X689X365 Black 13610 Without Urethane Foam 863 609 317 Without Urethane Foam 420-6291 Includes Casters, IP67 Padlock Diameter: 9.5 mm (Padlock Sold Separately)

฿ 42,062.88

PLC PROTECTOR TOOL CASES LARGE 1 Piece(s) 40 Day(s) 952X689X365 Other 13610 Without Urethane Foam 863 609 317 Without Urethane Foam 420-6304 Includes Casters, IP67 Padlock Diameter: 9.5 mm (Padlock Sold Separately)

฿ 83,525.00

฿ 72,040.31

PLC PROTECTOR TOOL CASES LARGE 1 Piece(s) 10 Day(s) 952X689X365 Other 17240 With Urethane Foam 863 609 317 With Urethane Foam 420-6312 Includes Casters, IP67 Padlock Diameter: 9.5 mm (Padlock Sold Separately)

Basic Specifications

  • Tool Set / Tool Box Only
    Tool Box
  • Tool Box Type
    Protector Tool Case
  • Features
    Large protector tool case.
  • Intended Use
    For transport and storage of large precision equipment.
  • Body Material
    Impact-resistant Resin (Copolymer Polypropylene)

Product Description

[Features]
· A large protector tool case.
· Pelican cases are tough-body tool cases with high airtightness, waterproofness, impact resistance, pressure resistance, and dust-proofing.
· It is trusted by many professionals as the world's toughest case that can endure harsh environments. It is officially used by government agencies, police and military officials around the world.
· In the industrial sphere, as well, it is widely used in carrying/conveying precision equipment.
[Applications]
· For transport and storage of large precision equipment.
· For safe transportation and storage of various precision equipment, etc.

Part Number
1600BK SALE
1600NFBK SALE
1600NFOD
1630BK SALE
1630NFBK SALE
1630NFOD
1640BK SALE
1640NFBK SALE
1640NFOD
1640OD
1660BK SALE
1660NFBK SALE
1660OD
1690BK SALE
1690NFBK SALE
1690NFOD SALE
1690OD SALE
1730BK SALE
1730NFBK SALE
1730NFOD
1730OD SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Case Dimensions (Frontage x Depth x Height)
(mm)
Case Color Mass
(g)
Detailed Type Effective Internal Dimension Frontage
(mm)
Effective Internal Dimension Depth
(mm)
Effective Internal Dimension Height
(mm)
Type Trusco Code Lid Part Specification

฿ 35,980.00

฿ 33,101.60

PLC PROTECTOR TOOL CASES LARGE 1 Piece(s) 12 Day(s) 616X493X220 Black 6400 With Urethane Foam 544 419 200 With Urethane Foam 420-5880 IP67 Padlock diameter: 10.9 mm (padlock sold separately)

฿ 29,495.00

฿ 27,135.40

PLC PROTECTOR TOOL CASES LARGE 1 Piece(s) 14 Day(s) 616X493X220 Black 5900 Without Urethane Foam 544 419 200 Without Urethane Foam 420-5898 IP67 Padlock diameter: 10.9 mm (padlock sold separately)

฿ 16,723.45

PLC PROTECTOR TOOL CASES LARGE 1 Piece(s) 14 Day(s) 616X493X220 Other 5900 Without Urethane Foam 544 419 200 Without Urethane Foam 420-5901 IP67 Padlock diameter: 10.9 mm (padlock sold separately)

฿ 69,393.00

฿ 59,851.46

PLC PROTECTOR TOOL CASES LARGE 1 Piece(s) 12 Day(s) 794X615X444 Black 16330 With Urethane Foam 703 533 394 With Urethane Foam 420-6002 Includes Casters, Includes Telescopic Handle IP67 Padlock Diameter: 10.9 mm (Padlock Sold Separately)

฿ 57,212.00

฿ 52,635.04

PLC PROTECTOR TOOL CASES LARGE 1 Piece(s) 10 Day(s) 794X615X444 Black 14060 Without Urethane Foam 703 533 394 Without Urethane Foam 420-6011 Includes Casters, Includes Telescopic Handle IP67 Padlock Diameter: 10.9 mm (Padlock Sold Separately)

฿ 34,315.62

PLC PROTECTOR TOOL CASES LARGE 1 Piece(s) 40 Day(s) 794X615X444 Other 14060 Without Urethane Foam 703 533 394 Without Urethane Foam 420-6029 Includes Casters, Includes Telescopic Handle IP67 Padlock Diameter: 10.9 mm (Padlock Sold Separately)

฿ 55,948.00

฿ 51,472.16

PLC PROTECTOR TOOL CASES LARGE 1 Piece(s) 40 Day(s) 691X698X414 Black 17240 With Urethane Foam 602 609 353 With Urethane Foam 420-6045 Includes Casters, Includes Telescopic Handle IP67 Padlock Diameter: 10.9 mm (Padlock Sold Separately)

฿ 48,490.00

฿ 44,610.80

PLC PROTECTOR TOOL CASES LARGE 1 Piece(s) 12 Day(s) 691X698X414 Black 15420 Without Urethane Foam 602 609 353 Without Urethane Foam 420-6053 Includes Casters, Includes Telescopic Handle IP67 Padlock Diameter: 10.9 mm (Padlock Sold Separately)

฿ 29,552.75

PLC PROTECTOR TOOL CASES LARGE 1 Piece(s) 40 Day(s) 691X698X414 Other 15420 Without Urethane Foam 602 609 353 Without Urethane Foam 420-6061 Includes Casters, Includes Telescopic Handle IP67 Padlock Diameter: 10.9 mm (Padlock Sold Separately)

฿ 32,675.14

PROTECTOR TOOL CASES LARGE 1 Piece(s) 40 Day(s) 691X698X414 Other 17240 With Urethane Foam 602 609 353 With Urethane Foam 420-6070 Includes Casters, Includes Telescopic Handle IP67 Padlock Diameter: 10.9 mm (Padlock Sold Separately)

฿ 68,931.00

฿ 59,452.99

PLC PROTECTOR TOOL CASES LARGE 1 Piece(s) 12 Day(s) 802X584X495 Black 19120 With Urethane Foam 716 499 448 With Urethane Foam 420-6126 Includes Casters, Includes Telescopic Handle IP67 Padlock Diameter: 10.9 mm (Padlock Sold Separately)

฿ 62,654.00

฿ 54,039.08

PLC PROTECTOR TOOL CASES LARGE 1 Piece(s) 40 Day(s) 802X584X495 Black 15490 Without Urethane Foam 716 499 448 Without Urethane Foam 420-6134 Includes Casters, Includes Telescopic Handle IP67 Padlock Diameter: 10.9 mm (Padlock Sold Separately)

฿ 39,859.12

PLC PROTECTOR TOOL CASES LARGE 1 Piece(s) 40 Day(s) 802X584X495 Other 19120 With Urethane Foam 716 499 448 With Urethane Foam 420-6151 Includes Casters, Includes Telescopic Handle IP67 Padlock Diameter: 10.9 mm (Padlock Sold Separately)

฿ 77,576.00

฿ 66,909.30

PLC PROTECTOR TOOL CASES LARGE 1 Piece(s) 12 Day(s) 847X722X463 Black 19500 With Urethane Foam 762 635 381 With Urethane Foam 420-6169 Includes Casters, Includes Telescopic Handle IP67 Padlock Diameter: 10.9 mm (Padlock Sold Separately)

฿ 69,393.00

฿ 59,851.46

PLC PROTECTOR TOOL CASES LARGE 1 Piece(s) 12 Day(s) 847X722X463 Black 15420 Without Urethane Foam 762 635 381 Without Urethane Foam 420-6177 Includes Casters, Includes Telescopic Handle IP67 Padlock Diameter: 10.9 mm (Padlock Sold Separately)

฿ 69,393.00

฿ 59,851.46

PLC PROTECTOR TOOL CASES LARGE 1 Piece(s) 12 Day(s) 847X722X463 Other 15420 Without Urethane Foam 762 635 381 Without Urethane Foam 420-6185 Includes Casters, Includes Telescopic Handle IP67 Padlock Diameter: 10.9 mm (Padlock Sold Separately)

฿ 77,576.00

฿ 66,909.30

PLC PROTECTOR TOOL CASES LARGE 1 Piece(s) 19 Day(s) 847X722X463 Other 19500 With Urethane Foam 762 635 381 With Urethane Foam 420-6193 Includes Casters, Includes Telescopic Handle IP67 Padlock Diameter: 10.9 mm (Padlock Sold Separately)

฿ 83,525.00

฿ 72,040.31

PLC PROTECTOR TOOL CASES LARGE 1 Piece(s) 12 Day(s) 952X689X365 Black 17240 With Urethane Foam 863 609 317 With Urethane Foam 420-6282 Includes Casters, IP67 Padlock Diameter: 9.5 mm (Padlock Sold Separately)

฿ 75,944.00

฿ 65,501.70

PLC PROTECTOR TOOL CASES LARGE 1 Piece(s) 10 Day(s) 952X689X365 Black 13610 Without Urethane Foam 863 609 317 Without Urethane Foam 420-6291 Includes Casters, IP67 Padlock Diameter: 9.5 mm (Padlock Sold Separately)

฿ 42,062.88

PLC PROTECTOR TOOL CASES LARGE 1 Piece(s) 40 Day(s) 952X689X365 Other 13610 Without Urethane Foam 863 609 317 Without Urethane Foam 420-6304 Includes Casters, IP67 Padlock Diameter: 9.5 mm (Padlock Sold Separately)

฿ 83,525.00

฿ 72,040.31

PLC PROTECTOR TOOL CASES LARGE 1 Piece(s) 10 Day(s) 952X689X365 Other 17240 With Urethane Foam 863 609 317 With Urethane Foam 420-6312 Includes Casters, IP67 Padlock Diameter: 9.5 mm (Padlock Sold Separately)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1