(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
357 |
507 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Mass (g) |
Applicable Body | Trusco Code |
---|---|---|---|---|---|---|---|---|
฿ 10,799.00 |
PLC PROTECTOR TOOL CASES LARGE | 1 Piece(s) | 14 Day(s) | 4240 | Pelican Case 0350, 0370 | 420-4867 | ||
฿ 21,628.00 ฿ 19,897.76 |
PLC PROTECTOR TOOL CASES LARGE | 1 Piece(s) | 19 Day(s) | 3950 | Pelican Case 0500, 0550 | 420-4956 |
Set of casters for various Pelican cases.
Part Number |
---|
357 |
507 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Mass (g) |
Applicable Body | Trusco Code |
---|---|---|---|---|---|---|---|---|
฿ 10,799.00 |
PLC PROTECTOR TOOL CASES LARGE | 1 Piece(s) | 14 Day(s) | 4240 | Pelican Case 0350, 0370 | 420-4867 | ||
฿ 21,628.00 ฿ 19,897.76 |
PLC PROTECTOR TOOL CASES LARGE | 1 Piece(s) | 19 Day(s) | 3950 | Pelican Case 0500, 0550 | 420-4956 |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?