(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
1560BK |
1560NFBK |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Mass (g) |
Detailed Type | Type | Trusco Code |
---|---|---|---|---|---|---|---|---|---|
฿ 36,957.00 ฿ 34,000.44 |
PLC PROTECTOR TOOL CASES LARGE | 1 Piece(s) | 12 Day(s) | 9070 | With Urethane Foam | With Urethane Foam | 420-5847 | ||
฿ 31,643.00 ฿ 29,111.56 |
PLC PROTECTOR TOOL CASES LARGE | 1 Piece(s) | 19 Day(s) | 7710 | Without Urethane Foam | Without Urethane Foam | 420-5855 |
[Features]
· A large transport protector tool case.
· Pelican cases are tough-body tool cases with high airtightness, waterproofness, impact resistance, pressure resistance, and dust-proofing.
· It is trusted by many professionals as the world's toughest case that can endure harsh environments. It is officially used by government agencies, police and military officials around the world.
· In the industrial sphere, as well, it is widely used in carrying/conveying precision equipment.
[Applications]
· It is used for frequently transferring complete sets of camera supplies outdoors/indoors.
· For safe transportation and storage of various precision equipment, etc.
Part Number |
---|
1560BK |
1560NFBK |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Mass (g) |
Detailed Type | Type | Trusco Code |
---|---|---|---|---|---|---|---|---|---|
฿ 36,957.00 ฿ 34,000.44 |
PLC PROTECTOR TOOL CASES LARGE | 1 Piece(s) | 12 Day(s) | 9070 | With Urethane Foam | With Urethane Foam | 420-5847 | ||
฿ 31,643.00 ฿ 29,111.56 |
PLC PROTECTOR TOOL CASES LARGE | 1 Piece(s) | 19 Day(s) | 7710 | Without Urethane Foam | Without Urethane Foam | 420-5855 |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?