(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
0500BK |
0500NFBK |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Mass (g) |
Detailed Type | Type | Trusco Code |
---|---|---|---|---|---|---|---|---|---|
฿ 130,379.00 ฿ 105,841.67 |
PLC PROTECTOR TOOL CASES LARGE | 1 Piece(s) | 10 Day(s) | 26580 | With Urethane Foam | With Urethane Foam | 420-4913 | ||
฿ 108,800.00 ฿ 93,840.00 |
PLC PROTECTOR TOOL CASES LARGE | 1 Piece(s) | 10 Day(s) | 22680 | Without Urethane Foam | Without Urethane Foam | 420-4921 |
[Features]
· A large protector tool case.
· Pelican cases are tough-body tool cases with high airtightness, waterproofness, impact resistance, pressure resistance, and dust-proofing.
· It is trusted by many professionals as the world's toughest case that can endure harsh environments. It is officially used by government agencies, police and military officials around the world.
· In the industrial sphere, as well, it is widely used in carrying/conveying precision equipment.
[Applications]
· For the safe transport and storage of bulky precision equipment, such as PCs and large measuring equipment.
· For safe transportation and storage of various precision equipment, etc.
Part Number |
---|
0500BK |
0500NFBK |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Mass (g) |
Detailed Type | Type | Trusco Code |
---|---|---|---|---|---|---|---|---|---|
฿ 130,379.00 ฿ 105,841.67 |
PLC PROTECTOR TOOL CASES LARGE | 1 Piece(s) | 10 Day(s) | 26580 | With Urethane Foam | With Urethane Foam | 420-4913 | ||
฿ 108,800.00 ฿ 93,840.00 |
PLC PROTECTOR TOOL CASES LARGE | 1 Piece(s) | 10 Day(s) | 22680 | Without Urethane Foam | Without Urethane Foam | 420-4921 |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?