(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
1075 |
1075CC |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Mass (g) |
Detailed Type | Type | Trusco Code |
---|---|---|---|---|---|---|---|---|---|
฿ 9,164.00 |
PLC PROTECTOR TOOL CASES | 1 Piece(s) | 19 Day(s) | 700 | Block Urethane Foam Type | Block Urethane Foam Type | 420-5201 | ||
฿ 5,263.86 |
PLC PROTECTOR TOOL CASES | 1 Piece(s) | 10 Day(s) | 640 | Liner Type | Liner Type | 420-5219 |
[Features]
· A protector tool case for netbooks.
· Pelican cases are tough-body tool cases with high airtightness, waterproofness, impact resistance, pressure resistance, and dust-proofing.
· A Netbook case that uses the characteristics of a pelican case.
· It has a sophisticated design that not only protects the PC even in harsh environments but also looks great when used in the office or commuting.
[Applications]
· To transport and store a netbook.
· To transport and store a netbook.
Part Number |
---|
1075 |
1075CC |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Mass (g) |
Detailed Type | Type | Trusco Code |
---|---|---|---|---|---|---|---|---|---|
฿ 9,164.00 |
PLC PROTECTOR TOOL CASES | 1 Piece(s) | 19 Day(s) | 700 | Block Urethane Foam Type | Block Urethane Foam Type | 420-5201 | ||
฿ 5,263.86 |
PLC PROTECTOR TOOL CASES | 1 Piece(s) | 10 Day(s) | 640 | Liner Type | Liner Type | 420-5219 |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?