(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Protector Tool Case

Protector Tool Case

You can add up to 6 items to the comparison list.

Loading...

Specifications of I1075

  • Tool Set / Tool Box Only
    Tool Box
  • Tool Box Type
    Protector Tool Case
  • Case Dimensions (Frontage x Depth x Height)(mm)
    314X248X54
  • Case Color
    Black
  • Mass(g)
    920
  • Effective Internal Dimension Frontage(mm)
    282
  • Effective Internal Dimension Depth(mm)
    201
  • Effective Internal Dimension Height(mm)
    41
  • Trusco Code
    420-6495
  • Features
    Protector tool case for iPad and iPad2. Various genuine accessories may also be stored.
  • Intended Use
    For iPad transport and storage.
  • Body Material
    Impact-resistant Resin (Copolymer Polypropylene)
  • Accessories
    Shoulder strap
Part Number
I1075
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 9,816.00

PLC PROTECTOR TOOL CASES 1 Piece(s) 19 Day(s)

Basic Specifications

  • Tool Set / Tool Box Only
    Tool Box
  • Tool Box Type
    Protector Tool Case
  • Case Dimensions (Frontage x Depth x Height)(mm)
    314X248X54
  • Case Color
    Black
  • Mass(g)
    920
  • Effective Internal Dimension Frontage(mm)
    282
  • Effective Internal Dimension Depth(mm)
    201
  • Effective Internal Dimension Height(mm)
    41
  • Trusco Code
    420-6495
  • Features
    Protector tool case for iPad and iPad2. Various genuine accessories may also be stored.
  • Intended Use
    For iPad transport and storage.
  • Body Material
    Impact-resistant Resin (Copolymer Polypropylene)
  • Accessories
    Shoulder strap

Product Description

[Features]
· Protector tool case for iPad and iPad2.
· Various genuine accessories can also be stored.
· Pelican cases are tough-body tool cases with high airtightness, waterproofness, impact resistance, pressure resistance, and dust-proofing.
· An iPad and iPad2 case that uses the characteristics of a Pelican case.
· Protects the product even if it is dropped from a height of 1 m or immersed in 1 m deep water.
[Applications]
· For iPad transport and storage.
· For iPad transport and storage.

Specifications of I1075

  • Tool Set / Tool Box Only
    Tool Box
  • Tool Box Type
    Protector Tool Case
  • Case Dimensions (Frontage x Depth x Height)(mm)
    314X248X54
  • Case Color
    Black
  • Mass(g)
    920
  • Effective Internal Dimension Frontage(mm)
    282
  • Effective Internal Dimension Depth(mm)
    201
  • Effective Internal Dimension Height(mm)
    41
  • Trusco Code
    420-6495
  • Features
    Protector tool case for iPad and iPad2. Various genuine accessories may also be stored.
  • Intended Use
    For iPad transport and storage.
  • Body Material
    Impact-resistant Resin (Copolymer Polypropylene)
  • Accessories
    Shoulder strap
Part Number
I1075
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 9,816.00

PLC PROTECTOR TOOL CASES 1 Piece(s) 19 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1