(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Medium case Medium protector tool case

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 13,564.08 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
1450BK SALE
1450NFBK SALE
1450NFOD SALE
1450OD SALE
1460BK SALE
1460NFBK SALE
1460NFOD
1460OD
1500BK SALE
1500NFBK SALE
1500OD
1520BK SALE
1520NFBK SALE
1550BK SALE
1550NFBK SALE
1550NFOD
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Case Dimensions (Frontage x Depth x Height)
(mm)
Case Color Mass
(g)
Detailed Type Effective Internal Dimension Frontage
(mm)
Effective Internal Dimension Depth
(mm)
Effective Internal Dimension Height
(mm)
Type Trusco Code Lid Part Specification

฿ 20,738.00

฿ 19,078.96

PLC PROTECTOR TOOL CASES M 1 Piece(s) 12 Day(s) 406X330X174 Black 2900 With Urethane Foam 371 258 152 With Urethane Foam 420-5588 IP67 Padlock diameter: 10.9 mm (padlock sold separately)

฿ 18,454.00

฿ 16,977.68

PLC PROTECTOR TOOL CASES M 1 Piece(s) 10 Day(s) 406X330X174 Black 2500 Without Urethane Foam 371 258 152 Without Urethane Foam 420-5596 IP67 Padlock diameter: 10.9 mm (padlock sold separately)

฿ 18,454.00

฿ 16,977.68

PLC PROTECTOR TOOL CASES M 1 Piece(s) 12 Day(s) 406X330X174 Other 2500 Without Urethane Foam 371 258 152 Without Urethane Foam 420-5600 IP67 Padlock diameter: 10.9 mm (padlock sold separately)

฿ 20,738.00

฿ 19,078.96

PLC PROTECTOR TOOL CASES M 1 Piece(s) 19 Day(s) 406X330X174 Other 2900 With Urethane Foam 371 258 152 With Urethane Foam 420-5618 IP67 Padlock diameter: 10.9 mm (padlock sold separately)

฿ 35,518.00

฿ 32,676.56

PLC PROTECTOR TOOL CASES M 1 Piece(s) 14 Day(s) 529X323X324 Black 5660 With Urethane Foam 471 252 277 With Urethane Foam 420-5626 Padlock diameter: 10.9 mm (padlock sold separately)

฿ 29,029.00

฿ 26,706.68

PLC PROTECTOR TOOL CASES M 1 Piece(s) 14 Day(s) 529X323X324 Black 3970 Without Urethane Foam 471 252 277 Without Urethane Foam 420-5634 Padlock diameter: 10.9 mm (padlock sold separately)

฿ 18,641.00

PLC PROTECTOR TOOL CASES M 1 Piece(s) 12 Day(s) 529X323X324 Other 3970 Without Urethane Foam 471 252 277 Without Urethane Foam 420-5642 Padlock diameter: 10.9 mm (padlock sold separately)

฿ 19,871.15

PLC PROTECTOR TOOL CASES M 1 Piece(s) 19 Day(s) 529X323X324 Other 5660 With Urethane Foam 471 252 277 With Urethane Foam 420-5651 Padlock diameter: 10.9 mm (padlock sold separately)

฿ 24,237.00

฿ 22,298.04

PLC PROTECTOR TOOL CASES M 1 Piece(s) 12 Day(s) 470X357X176 Black 3200 With Urethane Foam 425 284 155 With Urethane Foam 420-5685 IP67 Padlock diameter: 10.9 mm (padlock sold separately)

฿ 20,945.00

฿ 19,269.40

PLC PROTECTOR TOOL CASES M 1 Piece(s) 14 Day(s) 470X357X176 Black 2900 Without Urethane Foam 425 284 155 Without Urethane Foam 420-5693 IP67 Padlock diameter: 10.9 mm (padlock sold separately)

฿ 13,564.08

PLC PROTECTOR TOOL CASES M 1 Piece(s) 19 Day(s) 470X357X176 Other 3200 With Urethane Foam 425 284 155 With Urethane Foam 420-5715 IP67 Padlock diameter: 10.9 mm (padlock sold separately)

฿ 26,532.00

฿ 24,409.44

PLC PROTECTOR TOOL CASES M 1 Piece(s) 12 Day(s) 502X400X188 Black 4240 With Urethane Foam 459 327 171 With Urethane Foam 420-5766 IP67 Padlock diameter: 10.9 mm (padlock sold separately)

฿ 22,656.00

฿ 20,843.52

PLC PROTECTOR TOOL CASES M 1 Piece(s) 12 Day(s) 502X400X188 Black 3760 Without Urethane Foam 459 327 171 Without Urethane Foam 420-5774 IP67 Padlock diameter: 10.9 mm (padlock sold separately)

฿ 29,998.00

฿ 27,598.16

PLC PROTECTOR TOOL CASES M 1 Piece(s) 12 Day(s) 524X428X206 Black 5400 With Urethane Foam 468 355 193 With Urethane Foam 420-5804 IP67 Padlock diameter: 10.9 mm (padlock sold separately)

฿ 25,409.00

฿ 23,376.28

PLC PROTECTOR TOOL CASES M 1 Piece(s) 19 Day(s) 524X428X206 Black 4800 Without Urethane Foam 468 355 193 Without Urethane Foam 420-5812 IP67 Padlock diameter: 10.9 mm (padlock sold separately)

฿ 14,337.42

PLC PROTECTOR TOOL CASES M 1 Piece(s) 19 Day(s) 524X428X206 Other 4800 Without Urethane Foam 468 355 193 Without Urethane Foam 420-5821 IP67 Padlock diameter: 10.9 mm (padlock sold separately)

Basic Specifications

  • Tool Set / Tool Box Only
    Tool Box
  • Tool Box Type
    Protector Tool Case
  • Features
    Easy-to-use medium size protector tool case.
  • Intended Use
    For safe transport and storage of single lens reflex camera, video camera, notebook PC, and various other precision equipment.
  • Body Material
    Impact-resistant Resin (Copolymer Polypropylene)

Product Description

[Features]
· Easy-to-use medium size protector tool case.
· Pelican cases are tough-body tool cases with high airtightness, waterproofness, impact resistance, pressure resistance, and dust-proofing.
· It is trusted by many professionals as the world's toughest case that can endure harsh environments. It is officially used by government agencies, police and military officials around the world.
· In the industrial sphere, as well, it is widely used in carrying/conveying precision equipment.
[Applications]
· For safe transportation and storage of various precision equipment, etc.
· For safe transport and storage of single lens reflex cameras, video cameras, notebook PCs, and various other precision equipment.

Part Number
1450BK SALE
1450NFBK SALE
1450NFOD SALE
1450OD SALE
1460BK SALE
1460NFBK SALE
1460NFOD
1460OD
1500BK SALE
1500NFBK SALE
1500OD
1520BK SALE
1520NFBK SALE
1550BK SALE
1550NFBK SALE
1550NFOD
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Case Dimensions (Frontage x Depth x Height)
(mm)
Case Color Mass
(g)
Detailed Type Effective Internal Dimension Frontage
(mm)
Effective Internal Dimension Depth
(mm)
Effective Internal Dimension Height
(mm)
Type Trusco Code Lid Part Specification

฿ 20,738.00

฿ 19,078.96

PLC PROTECTOR TOOL CASES M 1 Piece(s) 12 Day(s) 406X330X174 Black 2900 With Urethane Foam 371 258 152 With Urethane Foam 420-5588 IP67 Padlock diameter: 10.9 mm (padlock sold separately)

฿ 18,454.00

฿ 16,977.68

PLC PROTECTOR TOOL CASES M 1 Piece(s) 10 Day(s) 406X330X174 Black 2500 Without Urethane Foam 371 258 152 Without Urethane Foam 420-5596 IP67 Padlock diameter: 10.9 mm (padlock sold separately)

฿ 18,454.00

฿ 16,977.68

PLC PROTECTOR TOOL CASES M 1 Piece(s) 12 Day(s) 406X330X174 Other 2500 Without Urethane Foam 371 258 152 Without Urethane Foam 420-5600 IP67 Padlock diameter: 10.9 mm (padlock sold separately)

฿ 20,738.00

฿ 19,078.96

PLC PROTECTOR TOOL CASES M 1 Piece(s) 19 Day(s) 406X330X174 Other 2900 With Urethane Foam 371 258 152 With Urethane Foam 420-5618 IP67 Padlock diameter: 10.9 mm (padlock sold separately)

฿ 35,518.00

฿ 32,676.56

PLC PROTECTOR TOOL CASES M 1 Piece(s) 14 Day(s) 529X323X324 Black 5660 With Urethane Foam 471 252 277 With Urethane Foam 420-5626 Padlock diameter: 10.9 mm (padlock sold separately)

฿ 29,029.00

฿ 26,706.68

PLC PROTECTOR TOOL CASES M 1 Piece(s) 14 Day(s) 529X323X324 Black 3970 Without Urethane Foam 471 252 277 Without Urethane Foam 420-5634 Padlock diameter: 10.9 mm (padlock sold separately)

฿ 18,641.00

PLC PROTECTOR TOOL CASES M 1 Piece(s) 12 Day(s) 529X323X324 Other 3970 Without Urethane Foam 471 252 277 Without Urethane Foam 420-5642 Padlock diameter: 10.9 mm (padlock sold separately)

฿ 19,871.15

PLC PROTECTOR TOOL CASES M 1 Piece(s) 19 Day(s) 529X323X324 Other 5660 With Urethane Foam 471 252 277 With Urethane Foam 420-5651 Padlock diameter: 10.9 mm (padlock sold separately)

฿ 24,237.00

฿ 22,298.04

PLC PROTECTOR TOOL CASES M 1 Piece(s) 12 Day(s) 470X357X176 Black 3200 With Urethane Foam 425 284 155 With Urethane Foam 420-5685 IP67 Padlock diameter: 10.9 mm (padlock sold separately)

฿ 20,945.00

฿ 19,269.40

PLC PROTECTOR TOOL CASES M 1 Piece(s) 14 Day(s) 470X357X176 Black 2900 Without Urethane Foam 425 284 155 Without Urethane Foam 420-5693 IP67 Padlock diameter: 10.9 mm (padlock sold separately)

฿ 13,564.08

PLC PROTECTOR TOOL CASES M 1 Piece(s) 19 Day(s) 470X357X176 Other 3200 With Urethane Foam 425 284 155 With Urethane Foam 420-5715 IP67 Padlock diameter: 10.9 mm (padlock sold separately)

฿ 26,532.00

฿ 24,409.44

PLC PROTECTOR TOOL CASES M 1 Piece(s) 12 Day(s) 502X400X188 Black 4240 With Urethane Foam 459 327 171 With Urethane Foam 420-5766 IP67 Padlock diameter: 10.9 mm (padlock sold separately)

฿ 22,656.00

฿ 20,843.52

PLC PROTECTOR TOOL CASES M 1 Piece(s) 12 Day(s) 502X400X188 Black 3760 Without Urethane Foam 459 327 171 Without Urethane Foam 420-5774 IP67 Padlock diameter: 10.9 mm (padlock sold separately)

฿ 29,998.00

฿ 27,598.16

PLC PROTECTOR TOOL CASES M 1 Piece(s) 12 Day(s) 524X428X206 Black 5400 With Urethane Foam 468 355 193 With Urethane Foam 420-5804 IP67 Padlock diameter: 10.9 mm (padlock sold separately)

฿ 25,409.00

฿ 23,376.28

PLC PROTECTOR TOOL CASES M 1 Piece(s) 19 Day(s) 524X428X206 Black 4800 Without Urethane Foam 468 355 193 Without Urethane Foam 420-5812 IP67 Padlock diameter: 10.9 mm (padlock sold separately)

฿ 14,337.42

PLC PROTECTOR TOOL CASES M 1 Piece(s) 19 Day(s) 524X428X206 Other 4800 Without Urethane Foam 468 355 193 Without Urethane Foam 420-5821 IP67 Padlock diameter: 10.9 mm (padlock sold separately)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1