(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Polystyrene Parts Case Desco (Clear Lid Type)

Polystyrene Parts Case Desco (Clear Lid Type)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 690502

  • Tool Set / Tool Box Only
    Tool Box
  • Tool Box Type
    Parts Case
  • Case Dimensions (Frontage x Depth x Height)(mm)
    146X106X30
  • Mass(g)
    133
  • Effective Internal Dimension Frontage(mm)
    135
  • Effective Internal Dimension Depth(mm)
    95
  • Effective Internal Dimension Height(mm)
    24
  • JAN Code
    4904881690502
  • Trusco Code
    321-4885
  • Features
    Transparent so contents can be easily identified. With transparent lid to prevent dust, etc. from accumulating.
  • Body Material
    Polystyrene (PS)
  • No. of Frames
    1
Part Number
690502
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Case Dimensions (Frontage x Depth x Height)
(mm)
Mass
(g)
Effective Internal Dimension Frontage
(mm)
Effective Internal Dimension Depth
(mm)
Effective Internal Dimension Height
(mm)
JAN Code Trusco Code

฿ 268.00

CPL PARTS CASEDESCO 1 Piece(s) 31 Day(s) 146X106X30 133 135 95 24 4904881690502 321-4885

Basic Specifications

  • Tool Set / Tool Box Only
    Tool Box
  • Tool Box Type
    Parts Case
  • Features
    Transparent so contents can be easily identified. With transparent lid to prevent dust, etc. from accumulating.
  • Body Material
    Polystyrene (PS)
  • No. of Frames
    1

Product Description

Because it is transparent, it is easy to see what is inside, and it is resistant to dust, so it can be used for a variety of purposes.

Specifications of 690502

  • Tool Set / Tool Box Only
    Tool Box
  • Tool Box Type
    Parts Case
  • Case Dimensions (Frontage x Depth x Height)(mm)
    146X106X30
  • Mass(g)
    133
  • Effective Internal Dimension Frontage(mm)
    135
  • Effective Internal Dimension Depth(mm)
    95
  • Effective Internal Dimension Height(mm)
    24
  • JAN Code
    4904881690502
  • Trusco Code
    321-4885
  • Features
    Transparent so contents can be easily identified. With transparent lid to prevent dust, etc. from accumulating.
  • Body Material
    Polystyrene (PS)
  • No. of Frames
    1
Part Number
690502
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Case Dimensions (Frontage x Depth x Height)
(mm)
Mass
(g)
Effective Internal Dimension Frontage
(mm)
Effective Internal Dimension Depth
(mm)
Effective Internal Dimension Height
(mm)
JAN Code Trusco Code

฿ 268.00

CPL PARTS CASEDESCO 1 Piece(s) 31 Day(s) 146X106X30 133 135 95 24 4904881690502 321-4885

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1