(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Wooden Grip for Clipping Hammer (with Wedge)

Wooden Grip for Clipping Hammer (with Wedge)

You can add up to 6 items to the comparison list.

Loading...

Details

Specifications of TKEH-300K

  • Part
    Handle
  • Handle material
    Hickory
  • Compatible Hammer Nominal (lb)
    #3/4
  • Compatible Hammer Nominal (g)
    300
  • Compatible Model
    TKEH-300
  • Trusco Code
    288-9676
  • Mass(g)
    115
  • Product Type
    Wooden Handle for Hammer
  • Accessory
    Wedge: 2 pcs
Part Number
TKEH-300K
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 189.00

WOODENHANDLES 1 Piece(s) 1 Day(s)

Basic Specifications

  • Part
    Handle
  • Handle material
    Hickory
  • Compatible Hammer Nominal (lb)
    #3/4
  • Compatible Hammer Nominal (g)
    300
  • Compatible Model
    TKEH-300
  • Trusco Code
    288-9676
  • Mass(g)
    115
  • Product Type
    Wooden Handle for Hammer
  • Accessory
    Wedge: 2 pcs

Product Description

[Features]
· Uses hickory which is lighter, stronger and more resilient than oak.

Specifications of TKEH-300K

  • Part
    Handle
  • Handle material
    Hickory
  • Compatible Hammer Nominal (lb)
    #3/4
  • Compatible Hammer Nominal (g)
    300
  • Compatible Model
    TKEH-300
  • Trusco Code
    288-9676
  • Mass(g)
    115
  • Product Type
    Wooden Handle for Hammer
  • Accessory
    Wedge: 2 pcs
Part Number
TKEH-300K
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 189.00

WOODENHANDLES 1 Piece(s) 1 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●The head is completely quenched(hardness 50 to 55degrees).
●Handle is stiffer than the oak and strong and elastic Hickory is used.

Specification

●Compatible Hammer Designation (pound):#3/4
●Compatible Hammer Designation (g):300
●Compatible Model:TKEH-300
●SPQ(piece):12

Materials

●Head: Carbon Steel
●Handle: Hickory

Accessories

●Wedge: 2 Pieces