(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Wooden Handle for Rolled Copper (with Wedge)

Wooden Handle for Rolled Copper (with Wedge)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
  • From :
    ฿ 166.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
ATFH-05K
ATFH-10K
ATFH-15K
ATFH-20K
ATFH-30K
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Overall Length
(mm)
Compatible Hammer Nominal (lb) Compatible Hammer Nominal (g) Compatible Model Trusco Code Mass
(g)

฿ 166.00

WOODENHANDLES 1 Piece(s) 1 Day(s) 257 #1/2 250 ATFH-05 288-9811 97

฿ 174.00

TRC WOODEN HANDLES 1 Piece(s) 1 Day(s) 270 #1 450 ATFH-10 288-9820 133

฿ 241.00

WOODENHANDLES 1 Piece(s) 1 Day(s) 275 #1 1/2 650 ATFH-15 288-9838 143

฿ 258.00

TRC WOODEN HANDLES 1 Piece(s) 1 Day(s) 282 #2 900 ATFH-20 288-9846 181

฿ 277.00

WOODENHANDLES 1 Piece(s) 1 Day(s) 288 #3 1300 ATFH-30 288-9854 208

Basic Specifications

  • Part
    Handle
  • Handle material
    Hickory
  • Product Type
    Wooden Handle for Hammer
  • Accessory
    Wedge: 2 pcs

Product Description

[Features]
· Uses hickory which is lighter, stronger and more resilient than oak.

Part Number
ATFH-05K
ATFH-10K
ATFH-15K
ATFH-20K
ATFH-30K
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Overall Length
(mm)
Compatible Hammer Nominal (lb) Compatible Hammer Nominal (g) Compatible Model Trusco Code Mass
(g)

฿ 166.00

WOODENHANDLES 1 Piece(s) 1 Day(s) 257 #1/2 250 ATFH-05 288-9811 97

฿ 174.00

TRC WOODEN HANDLES 1 Piece(s) 1 Day(s) 270 #1 450 ATFH-10 288-9820 133

฿ 241.00

WOODENHANDLES 1 Piece(s) 1 Day(s) 275 #1 1/2 650 ATFH-15 288-9838 143

฿ 258.00

TRC WOODEN HANDLES 1 Piece(s) 1 Day(s) 282 #2 900 ATFH-20 288-9846 181

฿ 277.00

WOODENHANDLES 1 Piece(s) 1 Day(s) 288 #3 1300 ATFH-30 288-9854 208

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Copper hammer which processed copper alloy products.
●Deformation of the copper part is less than the casting hammer and excellent in usability.
●Handle is stiffer than the oak and strong and elastic Hickory is used.
●Copper purity is 99% or more and har

Specification

●SPQ(piece):12

Materials

●Head: Extendable Copper
●Handle: Hickory

Accessories

●Wedge: 2 Pieces