(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
TKNH-10C |
TKNH-13C |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Head (diameter) (mm) |
Head (length) (mm) |
Overall Length (mm) |
Nominal | Trusco Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 710.00 |
CLAWHAMMERS | 1 Piece(s) | 1 Day(s) | 28 | 130 | 327 | 1 Pound | 415-8644 | 780 | ||
฿ 889.00 |
CLAWHAMMERS | 1 Piece(s) | 1 Day(s) | 30 | 134 | 329 | 1 1/4-lb | 415-8652 | 830 |
[Features]
· Lighter weight through the use of a handle made of light and sturdy carbon fiber often used for sports equipment.
· Features a handle made of non-slip material.
· The head is fully quenched.
Part Number |
---|
TKNH-10C |
TKNH-13C |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Head (diameter) (mm) |
Head (length) (mm) |
Overall Length (mm) |
Nominal | Trusco Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 710.00 |
CLAWHAMMERS | 1 Piece(s) | 1 Day(s) | 28 | 130 | 327 | 1 Pound | 415-8644 | 780 | ||
฿ 889.00 |
CLAWHAMMERS | 1 Piece(s) | 1 Day(s) | 30 | 134 | 329 | 1 1/4-lb | 415-8652 | 830 |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?