(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Sheet Metal Hammer (Square and Round Models)

Sheet Metal Hammer (Square and Round Models)

You can add up to 6 items to the comparison list.

Loading...

Details

Specifications of TSM-160

  • Product Type
    Plate Metal Hammer
  • Head (diameter)(mm)
    37.7/40.2
  • Head (length)(mm)
    99.7
  • Overall Length(mm)
    325
  • Head material
    Carbon Steel
  • Handle material
    Hickory
  • Trusco Code
    284-9020
  • Mass(g)
    400
Part Number
TSM-160
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,002.00

SHEET METAL HAMMERS 1 Piece(s) 1 Day(s)

Basic Specifications

Product Description

[Features]
· There are two wide striking faces, round shaped and square shaped.
· The handle uses hickory which is light, strong, and resilient.
· The hardness of the head is HRC 40 to 50.
[Applications]
· For plate metal, etc.

Specifications of TSM-160

  • Product Type
    Plate Metal Hammer
  • Head (diameter)(mm)
    37.7/40.2
  • Head (length)(mm)
    99.7
  • Overall Length(mm)
    325
  • Head material
    Carbon Steel
  • Handle material
    Hickory
  • Trusco Code
    284-9020
  • Mass(g)
    400
Part Number
TSM-160
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,002.00

SHEET METAL HAMMERS 1 Piece(s) 1 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Has become a square shape and a round shape of a wide strike face.
●Head hardness is HRC40 to 50.

Specification

●Head Diameter(mm):Square Head 37.7, Round Head 40.2
●Head Length(mm):99.7
●Total Length(mm):325
●SPQ(piece):6

Materials

●Head: Carbon Steel
●Handle: Hickory