(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
TSM-137 |
TSM-166 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Head (diameter) (mm) |
Head (length) (mm) |
Trusco Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|
฿ 1,117.94 |
TRC SHEET METAL HAMMERS | 1 Piece(s) | 1 Day(s) | 40 | 141 | 284-9046 | 410 | ||
฿ 1,117.94 |
TRC SHEET METAL HAMMERS | 1 Piece(s) | 1 Day(s) | 41 | 137.5 | 284-9038 | 375 |
[Features]
· Wide striking face.
· The handle uses hickory which is light, strong, and resilient.
· The hardness of the head is HRC 40 to 50.
[Applications]
· For plate metal, etc.
Part Number |
---|
TSM-137 |
TSM-166 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Head (diameter) (mm) |
Head (length) (mm) |
Trusco Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|
฿ 1,117.94 |
TRC SHEET METAL HAMMERS | 1 Piece(s) | 1 Day(s) | 40 | 141 | 284-9046 | 410 | ||
฿ 1,117.94 |
TRC SHEET METAL HAMMERS | 1 Piece(s) | 1 Day(s) | 41 | 137.5 | 284-9038 | 375 |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?