(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Welding Crane Hammer (Integrated)

Welding Crane Hammer (Integrated)

You can add up to 6 items to the comparison list.

Loading...

Specifications of TOP-11TH

  • Product Type
    Welding hammer
  • Head (diameter)(mm)
    28
  • Head (length)(mm)
    116
  • Overall Length(mm)
    320
  • Head material
    Carbon Steel
  • Nominal
    1 Pound
  • Trusco Code
    280-2864
  • Mass(g)
    1085
  • Handle material
    TPR Resin
Part Number
TOP-11TH
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,328.00

WELDINGHAMMERS 1 Piece(s) 1 Day(s)

Basic Specifications

  • Product Type
    Welding hammer
  • Head (diameter)(mm)
    28
  • Head (length)(mm)
    116
  • Overall Length(mm)
    320
  • Head material
    Carbon Steel
  • Nominal
    1 Pound
  • Trusco Code
    280-2864
  • Mass(g)
    1085
  • Handle material
    TPR Resin

Product Description

[Features]
· TPR resin adopted in the grip as an integrated structure that absorbs vibration to reduce pain when working.
· It is resistant to slipping and fatigue compared to the wooden handle.
[Applications]
· For removing slag and sputter after welding.

Specifications of TOP-11TH

  • Product Type
    Welding hammer
  • Head (diameter)(mm)
    28
  • Head (length)(mm)
    116
  • Overall Length(mm)
    320
  • Head material
    Carbon Steel
  • Nominal
    1 Pound
  • Trusco Code
    280-2864
  • Mass(g)
    1085
  • Handle material
    TPR Resin
Part Number
TOP-11TH
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,328.00

WELDINGHAMMERS 1 Piece(s) 1 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1